H7BX
Multifunction Counter DIN 72x72mm
H7BX with the backlit LCD gives a excellent display view. The main display PV has a height of 13.5mm and SV has a height of 9.5mm. It can be green or red and it can be programmed to change if a specific value is reached. All basic counters functions are covered with many different output modes. Easy setup by dip-switches for the basic functions.
- H 72 x W 72 x D 100mm
- Total and preset counter, batch counter, dual counter and tachometer
- Two-color display value, red or green
- 6-digit, -99999 to 999999, set value -99999 to 999999 or 0 to 999999
- Input contact, NPN or PNP
- Easy operation with a key for each digit
Specifications & ordering info
| Product | Type | Size | Counting functions | Counting range | LCD backlight | Number of digits | Body color | Installation type | Terminal type | Output type | Relay output | Transistor output | Inputs | Supply voltage AC | Supply voltage DC | Speed | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Pre-set counter | 72 x 72 mm | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay, Transistor | 1 | 1 | DC voltage, No-voltage | 100-240 V | 5000 Hz | 72 mm | 72 mm | 100 mm | Counter, DIN 72x72 mm, digital, multifunction, preset to 1-stage, SPST-NO, 3 A |
|
|
|
|
Pre-set counter | 72 x 72 mm | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay, Transistor | 1 | 1 | DC voltage, No-voltage | 20.4-26.4 V | 12-24 V | 5000 Hz | 72 mm | 72 mm | 100 mm | Counter, DIN 72x72 mm, digital, multifunction, preset to 1-stage, SPST-NO, 3 A |
|
|
|
Pre-set counter | 72 x 72 mm | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay, Transistor | 2 | 2 | DC voltage, No-voltage | 100-240 V | 5000 Hz | 72 mm | 72 mm | 100 mm | Counter, DIN 72x72 mm, digital, multifunction, preset to 2-stage, SPST-NO, 3 A |
|
|
|
|
Pre-set counter | 72 x 72 mm | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay, Transistor | 2 | 2 | DC voltage, No-voltage | 20.4-26.4 V | 12-24 V | 5000 Hz | 72 mm | 72 mm | 100 mm | Counter, DIN 72x72 mm, digital, multifunction, preset to 2-stage, SPST-NO, 3 A |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H7BX
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H7BX
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]