Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H7BX-A

Counter, DIN 72x72 mm, digital, multifunction, preset to 1-stage, SPST-NO, 3 A

Specifications

Type Pre-set counter
Size 72 x 72 mm
Counting functions 1-stage counter, 1-stage counter with total counter
Counting range -99999 - 999999
LCD backlight With backlight
Number of digits 6
Body color Black
Installation type On-panel
Terminal Screw
Output type Relay, Transistor
Relay output 1
Transistor output 1
Inputs DC voltage, No-voltage
Supply voltage AC 100-240 V
Speed 5000 Hz
Product Width (unpacked) 72 mm
Product Height (unpacked) 72 mm
Product Depth (unpacked) 100 mm

Accessories

Y92A-72N Watertight cover for DIN72x72mm device, IP66, plastic

Downloads