This product has been discontinued; production has ended on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Type | Cam positioner |
Size | 1/4 DIN (96 x 96 mm) |
LCD backlight | With backlight |
Installation type | DIN rail, On-panel |
Output type | PNP |
Transistor output | 8 |
Inputs | Encoder |
Supply voltage AC | 20.4-26.4 V |
Product Width (unpacked) | 96 mm |
Product Height (unpacked) | 121.2 mm |
Product Depth (unpacked) | 58 mm |
Accessories
E5ZE-CBL200 | Output cable, connectors to fit to XW2D-20G6, 2m long (1pc required for 16 output, 2pcs required for 32 output) |
|
|
E6C3-AG5C-C 256P/R 2M | Encoder, absolute, 256ppr, 9-bit, 12-24 VDC, NPN open collector, gray code output, 2m cable |
|
|
E6C3-AG5C-C 360P/R 2M | Encoder, absolute, 360ppr, 9-bit, 12-24 VDC, NPN open collector, gray code output, 2m cable |
|
|
E6C3-AG5C-C 720P/R 2M | Encoder, absolute, 720ppr, 9-bit, 12-24 VDC, NPN open collector, gray code output, 2m cable |
|
|
E6CP-AG5C-C 256 2M | Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
|
E6CP-AG5C-C 256 5M | Encoder, absolute, 256 ppr, 8-bit, 12 to 24 VDC gray code output, 5 m cable, H8PS connector |
|
|
E6F-AG5C-C 256 2M | Encoder, absolute, 256ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
|
E6F-AG5C-C 360 2M | Encoder, absolute, 360ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
|
E6F-AG5C-C 720 2M | Encoder, absolute, 720ppr, 8-bit, 12-24 VDC, gray code output, 2m cable, H8PS connector |
|
|
Y92A-96N | Watertight cover for DIN 96x96 mm device, IP66, plastic |
|
|
Y92F-91 | DIN rail mounting base for H8PS rotary positioner |
|
|
Y92S-41-200 | Output cable, free wire ends, 2m long (1pc required for 16 output, 2pcs required for 32 output) |
|