Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

PYF14-ESS-B

Socket, with coil terminals on the bottom and with the common and NC & NO terminals on the top - Black.

Specifications

Applicable product family MY2K, MY4, MY4-GS
Mounting method DIN rail/screw
Terminal type Rise-up
Product Width (unpacked) 27 mm
Product Height (unpacked) 83 mm
Product Depth (unpacked) 61 mm
Color Black
Hold down clip included
Release Lever included
Applicable ferrules Forked terminals, Round terminals

Accessories

PYC-0 Metal retaining clip (wire sprig clip) for use with PYF14-ESN/ESS (for use with relays only)
PYC-35-B Plastic release lever for PYF14-ESS-B/-ES-B
PYC-TR Labels for P2RF-05/08-ESS socket

Downloads