MY4ZIN-D2 24VDC (S)
Relay, plug-in, 14-pin, 4PDT, bifurcated contacs, 5 A, mech & LED indicators, coil suppressor, lockable push to test button, label facility, 24 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 5 A |
Coil voltage | 24 V |
Contact material | Ag alloy + Au cladding |
Contact description | 4PDT |
Features | Bifurcated contacts, Diode, LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in |