MY4ZN-CR 110/120VAC (S)
Relay, plug-in, 4PDT (bifurcated), 3 A, mech. + LED indicator, RC circuit, 110/120 VAC
Specifications
Usage | General purpose |
Poles | 2 |
Rated carry current | 5 A |
Coil voltage | 120 V |
Contact material | Ag alloy + Au cladding |
Contact description | 4PDT |
Features | Bifurcated contacts, LED, Transparent case, With mechanical indicator |
Terminal | Plug-in |