MY4H 24VAC
Hermetically-sealed relay, plug-in, 14-pin, 4PDT, 3 A, 24 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 3 A |
Coil voltage | 24 V |
Operation voltage | AC |
Contact material | Ag alloy + Au plating |
Contact description | 4PDT |
Features | Au plating, Hermetically sealed |