Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MY4Z 110/120VAC (S)

Relay, plug-in, 14-pin, bifurcated contacts, 4PDT, 5 A, mech indicator, label facility, 100/120 VAC

Specifications

Mounting method With plug-in socket
Rated carry current 3 A
Coil voltage 120 V
Operation voltage AC
Contact material Ag alloy + Au cladding
Contact description 4PDT
Features Bifurcated contacts, Test button, With mechanical indicator
Terminal type Plug-in

Downloads