MYQ4N 24VAC
Plastic sealed relay, plug-in, 14-pin, 4PDT, 1 A, with LED, 24 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 1 A |
Coil voltage | 24 V |
Operation voltage | AC |
Contact material | Ag alloy + Au plating |
Contact description | 4PDT |
Features | Au plating, LED, Plastic sealed, Transparent case |
Terminal | Plug-in |