MY4ZN1-D2 24VDC (S)
Relay, plug-in, 4PDT (bifurcated), reverse coil polarity, 3 A, mech. + LED indicator, diode, 24 VDC
Specifications
Usage | General purpose |
Poles | 2 |
Rated carry current | 5 A |
Coil voltage | 24 V |
Contact material | Ag alloy + Au cladding |
Contact description | 4PDT |
Features | Bifurcated contacts, LED, Reverse coil polarity, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in |