MY4ZN 220/240VAC (S)
Relay, plug-in, 4PDT (bifurcated), 3 A, mech. + LED indicator, 220/240 VAC
Specifications
Mounting method | With plug-in socket |
Rated carry current | 3 A |
Coil voltage | 230 V |
Operation voltage | AC |
Contact material | Ag alloy + Au cladding |
Contact description | 4PDT |
Features | LED, Test button, With mechanical indicator |
Terminal | Plug-in |