MY4ZN-D2 100/110VDC (S)
Relay, plug-in, 14-pin, 4PDT, bifurcated contacts, 5 A, mech & LED indicators, coil suppressor label facility, 100/110 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 5 A |
Coil voltage | 110 V |
Operation voltage | DC |
Contact material | Ag alloy + Au cladding |
Contact description | 4PDT |
Features | Bifurcated contacts, LED, Test button, With mechanical indicator |
Terminal | Plug-in |