Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MYQ4N 24VDC

Relay, plug-in, 14-pin, 4PDT, 1 A, plastic sealed model, with indicator, 24 VDC

Specifications

Usage General purpose
Poles 4
Rated carry current 3 A
Coil voltage 24 V
Operation voltage DC
Contact material Ag alloy + Au plating
Contact description 4PDT
Features LED, Plastic sealed, Transparent case
Terminal type Plug-in

Downloads