MY4IN-CR-GS-R AC110/120
Relay, plug-in, 14-pin, 4PDT, 6 A, mechanical & LED indicators, Coil Surge Absorption, lockable push test button, 110/120 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 6 A |
Coil voltage | 110 V |
Operation voltage | AC |
Contact material | Ag |
Contact description | 4PDT |
Features | CR circuit, LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in, Solder |