MYQ4 110/120VAC
Relay, plug-in, 14-pin, 4PDT, 1 A, plastic sealed model, 110/120 VAC
Specifications
Usage | General purpose |
Poles | 4 |
Rated carry current | 1 A |
Coil voltage | 120 V |
Operation voltage | AC |
Contact material | Ag alloy + Au plating |
Contact description | 4PDT |
Features | Plastic sealed, Transparent case |
Terminal | Plug-in |