MY4-GS-R AC48
Relay, plug-in, 14-pin, 4PDT, 6 A, mechanical indicator, 48 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 4 |
Rated carry current | 6 A |
Coil voltage | 48 V |
Operation voltage | AC |
Contact material | Ag |
Contact description | 4PDT |
Features | Transparent case, With mechanical indicator |
Terminal | Plug-in, Solder |