Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to SRT2-*C*

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SRT2-*C*

SRT2-*C*

IP67 CompoBus/S

Rugged I/O units for field mounting. Omron's unique CompoBus/S is the most efficient I/O bus for machine automation. With free topology and up to 500 m bus length in long-distance mode, it can be used as a remote I/O system. In high-speed mode (100 m max.) the guaranteed sub-millisecond cycle time makes it ideal for efficient machine control. With IP67 slave modules distributed throughout the machine, the need for protective enclosures is minimised.

  • IP67 protection against dust and water
  • Fast cycle time; less than 1 ms for 256 I/O points
  • Easy setup; no software required
  • Choice of 4- and 8-point Digital I/O
  • M12 connectors for easy field wiring

Specifications & ordering info

Ordering information

Unit type

Specifications

Size in mm (H×W×D)

Order code

4-point PNP input unit

24 V, 6 mA

114×54×45

SRT2-ID04CL-1

8-point PNP input unit

24 V, 6 mA

114×54×45

SRT2-ID08CL-1

4-point PNP output unit

24 V, 0.5 A per point

114×54×45

SRT2-OD04CL-1

8-point PNP output unit

24 V, 0.5 A per point

114×54×45

SRT2-OD08CL-1

Note: To order models with NPN (sinking) outputs and corresponding inputs (+V common), omit the “-1” from the model code.

Accessories

Unit type

Specifications

Remarks

Order code

CompoBus/S terminator

with M12 plug connector

-

SRS2-1

M12 connector

M12 plug connector (male), screw type

For CompoBus/S 4-wire round cable

XS2G-D4S7

M12 connector

M12 socket connector (female), screw type

For CompoBus/S 4-wire round cable

XS2C-D4S7

M12 T-connector (4-wire)

with two M12 socket connectors (female) + one M12 plug connector (male)

-

XS2R-D427-5

4-wire I/O connection cable

with one M12 plug connector (male), 1 m

-

XS2H-D421-C80-A

4-wire I/O connection cable

with one M12 plug connector (male), 2 m

-

XS2H-D421-D80-A

4-wire I/O connection cable

with one M12 plug connector (male), 5 m

-

XS2H-D421-G80-A

4-wire I/O connection cable

with one M12 socket connector (female) and one M12 plug connector (male), 1 m

-

XS2W-D421-C81-A

4-wire I/O connection cable

with one M12 socket connector (female) and one M12 plug connector (male), 2 m

-

XS2W-D421-D81-A

4-wire I/O connection cable

with one M12 socket connector (female) and one M12 plug connector (male), 5 m

-

XS2W-D421-G81-A

Y-connector for 16-point I/O units

Splits the 2 I/O points per M12 connector to two M12 connectors

-

XS2R-D426-1

Y-connector cable for 16-point I/O units

Splits the 2 I/O points per M12 connector to two M12 connectors, 1 m

-

XS2R-D426-C11-F

M12 connector

M12 plug connector (male), solder type

-

XS2G-D421

M12 connector

M12 socket connector (female), solder type

-

XS2C-D421

IP67 cap for M12 sockets

Metal cap for unused I/O connections

-

XS2Z-12

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me SRT2-*C*

field i-o srt2 img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for SRT2-*C*

By completing this form you can request a quotation. Your personal details will be handled confidentially.

field i-o srt2 img prod

Personal details

SRT2-*C*

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation