CRT1
Smart CompoNet I/O
Combining the smart features of DRT2 DeviceNet I/O and the speed and ease of use of CompoBus/S, CompoNet is ideal for high-speed machine control with a flexible and expandable architecture. The special flat cable and IDC connectors make installation quick and easy. The use of repeaters allows wide-area networks with free topology, ideal for conveyor- and warehouse automation.
- Compact size IP20 housing
- Expandable digital I/Os with detachable terminal blocks
- Easy network wiring with IDC connections
- Built-in diagnostics and preventive maintenance functions
- Analogue I/O with data pre-processing and alarm functions
Specifications & ordering info
| Product | Type of module | Linear analog input type | Temperature input type | Linear analog output type | Digital input type | Digital output type | Number of analog inputs | Number of analog outputs | Number of digital inputs | Number of digital outputs | Permitted voltage at input | Output current | Short-circuit protected outputs | I/O connection type | Connection method | Number of IOV (V+) terminals | Number of IOG (V-) terminals | I/O system | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Analog I/O | -10 to 10 V, 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA | None | None | 4 | 0 | Screw | CompoNet analog input unit, 4 x inputs, 1-5 V, 0-5 V, 0-10 V, -10-10 V, 0-20 mA, 4-20 mA, resolution 1:6000, screw terminals |
|
|||||||||||
|
|
Analog I/O | None | None | -10 to 10 V, 0 to 10 V, 0 to 5 V, 1 to 5 V | 0 | 2 | Screw | CompoNet analog output unit, 2 x inputs, 1-5 V, 0-5 V, 0-10 V, -10-10 V, resolution 1:6000, screw terminals |
|
|||||||||||
|
|
Digital I/O | PNP | None | 16 | 0 | 0-26.4 V | No | Screw | 1-wire | I/O Expansion Link | CompoNet input unit, 16 x 24 VDC inputs, PNP, screw terminals |
|
||||||||
|
|
Digital I/O | PNP | None | 16 | 0 | 0-26.4 V | 0 A | No | Push-in | 3-wire | 16 | 16 | None | CompoNet input unit, 16 x 24 VDC inputs, PNP, screwless terminals |
|
|||||
|
|
Digital I/O | PNP | None | 16 | 0 | 0-26.4 V | No | Screw | 3-wire | None | CompoNet input unit, 16 x 24 VDC inputs, PNP, 3-tier screw terminals |
|
||||||||
|
|
Digital I/O | PNP | PNP | 8 | 8 | 0-26.4 V | 0.5 A | No | Screw | 1-wire | None | CompoNet I/O unit, 8 x 24 VDC inputs PNP & 8 x transistor outputs PNP 0.5 A, screw terminals |
|
|||||||
|
|
Digital I/O | None | PNP | 0 | 8 | 0.5 A | No | Screw | 1-wire | None | CompoNet output unit, 8 x transistor outputs, PNP, 0.5 A, 24 VDC, screw terminals |
|
||||||||
|
|
Digital I/O | None | NPN | 0 | 16 | 0.5 A | No | Screw | 1-wire | I/O Expansion Link | CompoNet output unit, 16 x transistor outputs, NPN, 0.5 A, 24 VDC, screw terminals |
|
||||||||
|
|
Digital I/O | None | PNP | 0 | 16 | 0.5 A | No | Screw | 1-wire | I/O Expansion Link | CompoNet output unit, 16 x transistor outputs, PNP, 0.5 A, 24 VDC, screw terminals |
|
||||||||
|
|
Digital I/O | None | Relay NO | 0 | 16 | 2 A | No | Screw | 1-wire | I/O Expansion Link | CompoNet output unit, 16 x relay outputs 2 A, screw terminals |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts CRT1
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for CRT1
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Smart features
All Omron I/O units have built-in Smart Features that help to:
- Reduce engineering time
- Plan preventative maintainance
- Increase your productivity
Calendar
Smart I/O can store the last date on which you performed maintenance. A better overview will help you plan maintenance more efficiently.
Counter
Smart I/O units all keep track of duration and number of operations, to help you plan machine maintenance. Timely warnings to inspect and adjust the machine will minimise unplanned downtime.
Volt meter
Smart I/O monitors its own supply voltage, and will warn you if the voltage is out of safe range - e.g. due to damaged cable or poor connection.
Stopwatch
Smart I/O can measure delays between two I/O signals with millisecond accuracy. When your preset limit is exceeded, Smart I/O will warn you that wear or lack of lubrication has reduced machine performance.
Calculator
Smart Analog I/O performs data pre-processing to help you reduce PLC programming. Scaling and alarms, and even totalising or rate-of-change calculations are handled inside the unit.

