CRT1-OD16-1
CompoNet output unit, 16 x transistor outputs, PNP, 0.5 A, 24 VDC, screw terminals
Specifications
Communication port(s) | CompoNet Slave |
Type of module | Digital I/O |
I/O connection type | Screw |
Connection method | 1-wire |
Number of digital inputs | 0 |
Digital input type | None |
Number of digital outputs | 16 |
Digital output type | PNP |
Permitted voltage at output | 0-26.4 V |
Output current | 0.5 A |
Short-circuit protected outputs | |
I/O system | I/O Expansion Link |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 52 mm |
Product Width (unpacked) | 115 mm |
Product Depth (unpacked) | 50 mm |
Product Weight (unpacked) | 141 g |