Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CRT1-ID16-1

CompoNet input unit, 16 x 24 VDC inputs, PNP, screw terminals

Specifications

Communication port(s) CompoNet Slave
Type of module Digital I/O
I/O connection type Screw
Connection method 1-wire
Number of digital inputs 16
Digital input type PNP
Permitted voltage at input 0-26.4 V
Number of digital outputs 0
Digital output type None
Short-circuit protected outputs
I/O system I/O Expansion Link
Degree of protection (IP) IP20
Product Height (unpacked) 52 mm
Product Width (unpacked) 115 mm
Product Depth (unpacked) 50 mm
Product Weight (unpacked) 138 g

Accessories

DCN4-TB4 CompoNet screw terminal connector, M3
XWT-ID08-1 CRT1/DRT2/GX-series I/O expansion unit, 8 x 24 VDC inputs, PNP (1 max per I/O terminal, specific models only)
XWT-OD16-1 CRT1/DRT2/GX-series I/O expansion unit, 16 x 24 VDC outputs, 0.5 A, PNP (1 max per I/O terminal, specific models only)

Downloads

download
CompoNet Tool v1.3 Software
en ZIP 128 MB
o

Please or register to view this content