CRT1-ID16SL-1
CompoNet input unit, 16 x 24 VDC inputs, PNP, screwless terminals
Specifications
| Communication port(s) | CompoNet Slave |
| Type of module | Digital I/O |
| I/O connection type | Push-in |
| Connection method | 3-wire |
| Number of digital inputs | 16 |
| Digital input type | PNP |
| Permitted voltage at input | 0-26.4 V |
| Number of digital outputs | 0 |
| Digital output type | None |
| Permitted voltage at output | 0-0 V |
| Output current | 0 A |
| Short-circuit protected outputs | |
| Number of IOV (V+) terminals | 16 |
| Number of IOG (V-) terminals | 16 |
| Number of COM terminals | 16 |
| I/O system | None |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 52 mm |
| Product Width (unpacked) | 132 mm |
| Product Depth (unpacked) | 60.3 mm |
| Product Weight (unpacked) | 250 g |