Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to SRT2

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

SRT2

SRT2

Fast and easy over CompoBus/S

Omron's unique CompoBus/S is the most efficient I/O bus for machine automation. With free topology and up to 500 m bus length in long-distance mode, it can be used as a remote I/O system. In high-speed mode (100 m max.) the guaranteed sub-millisecond cycle time makes it ideal for efficient machine control. Used with the compact CPM2C-S PLC as master, your machine control system will fit in the smallest spaces.

  • Compact size in IP20 housing
  • Fast cycle time; less than 1 ms per 256 I/O points
  • Easy set-up; no software required
  • Choice of 4- 8- and 16-point Digital I/O; transistor-, and relay models
  • Analog In/Outputs and customisable modules available

Specifications & ordering info

Ordering information

Unit type

Specifications

Size in mm (H×W×D)

Remarks

Order code

4-point PNP input unit

24 VDC, 6 mA per point

48×80×50

Compact IP20 I/O

SRT2-ID04-1

8-point PNP input unit

24 VDC, 6 mA per point

48×80×50

Compact IP20 I/O

SRT2-ID08-1

16-point PNP input unit

24 VDC, 6 mA per point

48×105×50

Compact IP20 I/O

SRT2-ID16-1

16-point PNP input unit

24 VDC, 6 mA per point

50×180×59

3-tier connection for direct sensor wiring

SRT2-ID16T-1

4-point PNP output unit

24 VDC, 0.3 A per point

48×80×50

Compact IP20 I/O

SRT2-OD04-1

8-point PNP output unit

24 VDC, 0.3 A per point

48×80×50

Compact IP20 I/O

SRT2-OD08-1

16-point PNP output unit

24 VDC, 0.3 A per point

48×105×50

Compact IP20 I/O

SRT2-OD16-1

16-point PNP output unit

24 VDC, 0.5 A per point

50×180×59

3-tier connection for direct sensor/actuator wiring

SRT2-OD16T-1

8-point input + 8-point output unit (PNP)

24 VDC, input 6 mA, output 0.3 A per point

50×180×59

3-tier connection for direct actuator wiring

SRT2-MD16T-1

8-point relay output unit

Max. 3 A per point

50×100×50

with easy-to-replace relays

SRT2-ROC08

16-point relay output unit

Max. 3 A per point

50×155×50

with easy-to-replace relays

SRT2-ROC16

4-Channel analog input unit

0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V,
0 to 20 mA, 4 to 20 mA

48×105×50

Resolution 1/6000, conversion time 4 ms (4 inputs)

SRT2-AD04

2-Channel analog output unit

0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V,
0 to 20 mA, 4 to 20 mA

48×105×50

Resolution 1/6000, conversion time 2 ms (2 outputs)

SRT2-DA02

Note: To order models with NPN (sinking) outputs and corresponding inputs (+V common), omit the “-1” from the model code.

Accessories

Type

Order code

CompoBus/S 4-wire flatcable for power and communication (100 m)

SCA1-4F10

CompoBus/S branch connector (IDC) for flatcable

SCN1-TH4

CompoBus/S termination connector (IDC) for flatcable

SCN1-TH4T

CompoBus/S termination block (screw connection)

SRS1-T

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me SRT2

compact i-o srt2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for SRT2

By completing this form you can request a quotation. Your personal details will be handled confidentially.

compact i-o srt2 prod

Personal details

SRT2

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads