Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to DRT2-*C*

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

DRT2-*C*

DRT2-*C*

IP67 DeviceNet I/O

Rugged I/O units for field mounting. The DRT2 slave units feature internal diagnostic and maintenance data collection, which can be accessed over the network. Power supply status, I/O response times, operation counters and on-time monitor data is available at all times, and is internally checked against user-defined limits. Maintenance warnings will be generated when limits are exceeded. Using CX-One or NS-series HMI with Smart Active Parts for visualisation, this allows more efficient system setup, commissioning and troubleshooting without any additional programming.

  • IP67 protection, DRT2 versions are also oil- and welding-spatter proof
  • Internal circuits powered by DeviceNet; fewer connections means less installation errors
  • Smart Slave functions for diagnostics and preventive maintenance
  • Indication of broken wire and short-circuit in I/O signals
  • M12 connectors for fast installation

Specifications & ordering info

Ordering information

Unit type

Specifications

Size in mm (H×W×D)

Remarks

Order code

4-point PNP input unit

24 V, 6 mA

123×60×44

Separate I/O power supply connection

DRT2-ID04CL-1

8-point PNP input unit

24 V, 6 mA

175×60×44

Separate I/O power supply connection

DRT2-ID08CL-1

8-point PNP input unit

24 V, 11 mA, with power short-circuit and sensor disconnection detection

175×60×38

Unit power supply via DeviceNet cable

DRT2-ID08C-1

16-point PNP input unit

24 V, 6 mA, 2 inputs per M12 connector

175×60×44

Separate I/O power supply connection

DRT2-HD16CL-1

16-point PNP input unit

24 V, 11 mA, 2 inputs per M12 connector,
with power short-circuit and sensor disconnection detection

175×60×38

Unit power supply via DeviceNet cable

DRT2-HD16C-1

4-point PNP output unit

24 V, 0.5 A per point

123×60×44

Separate I/O power supply connection

DRT2-OD04CL-1

8-point PNP output unit

24 V, 0.5 A per point

175×60×44

Separate I/O power supply connection

DRT2-OD08CL-1

8-point PNP output unit

24 V, 1.5 A per point (8 A total), with short-circuit protection + indication

175×60×44

Separate I/O power supply connection

DRT2-OD08C-1

16-point PNP output unit

24 V, 0.5 A per point, 2 points per M12 connector

175×60×44

Separate I/O power supply connection

DRT2-WD16CL-1

8-point input + 8-point PNP output unit

24 V, 6 mA input, 0.5 A output per point, 2 points per M12 connector

175×60×44

Separate I/O power supply connection

DRT2-MD16CL-1

Note: To order models with NPN (sinking) outputs and corresponding inputs (+V common), omit the “-1” from the model code.

Accessories

Unit type

Specifications

Order code

DeviceNet thin cable

with one M12 socket connector (female), 1 m

DCA1-5CN01F1

DeviceNet thin cable

with one M12 socket connector (female), 2 m

DCA1-5CN02F1

DeviceNet thin cable

with one M12 socket connector (female), 5 m

DCA1-5CN05F1

DeviceNet thin cable

with one M12 socket connector (female) and one M12 plug connector (male), 1 m

DCA1-5CN01W1

DeviceNet thin cable

with one M12 socket connector (female) and one M12 plug connector (male), 2 m

DCA1-5CN02W1

DeviceNet thin cable

with one M12 socket connector (female) and one M12 plug connector (male), 5 m

DCA1-5CN05W1

DeviceNet T-connector for thin cable

with two M12 socket connectors (female) + one M12 plug connector (male)

DCN2-1

DeviceNet terminator

with M12 plug connector

DRS2-1

Power supply cable

with one 7/8 inches socket connector (female), 2 m

XS4F-D421-102-A

Power supply cable

with one 7/8 inches socket connector (female), 5 m

XS4F-D421-105-A

Power supply cable

with one 7/8 inches socket connector (female) and one 7/8 inches plug connector (male), 2 m

XS4W-D421-102-A

Power supply cable

with one 7/8 inches socket connector (female) and one 7/8 inches plug connector (male), 5 m

XS4W-D421-105-A

Power supply T-connector

with two 7/8 inches socket connectors (female) + one 7/8 inches plug connector (male)

XS4R-D424-5

4-wire I/O connection cable

with one M12 plug connector (male), 1 m

XS2H-D421-C80-A

4-wire I/O connection cable

with one M12 plug connector (male), 2 m

XS2H-D421-D80-A

4-wire I/O connection cable

with one M12 plug connector (male), 5 m

XS2H-D421-G80-A

4-wire I/O connection cable

with one M12 socket connector (female) and one M12 plug connector (male), 1 m

XS2W-D421-C81-A

4-wire I/O connection cable

with one M12 socket connector (female) and one M12 plug connector (male), 2 m

XS2W-D421-D81-A

4-wire I/O connection cable

with one M12 socket connector (female) and one M12 plug connector (male), 5 m

XS2W-D421-G81-A

Y-connector for 16-point I/O units

Splits the 2 I/O points per M12 connector to two M12 connectors

XS2R-D426-1

Y-connector cable for 16-point I/O units

Splits the 2 I/O points per M12 connector to two M12 connectors, 1 m

XS2R-D426-C11-F

M12 connector

M12 plug connector (male), solder type

XS2G-D421

M12 connector

M12 socket connector (female), solder type

XS2C-D421

IP67 cap for M12 sockets

Metal cap for unused I/O connections

XS2Z-12

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me DRT2-*C*

field i-o drt2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for DRT2-*C*

By completing this form you can request a quotation. Your personal details will be handled confidentially.

field i-o drt2 prod

Personal details

DRT2-*C*

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Smart features

All Omron I/O units have built-in Smart Features that help to:

  • Reduce engineering time
  • Plan preventative maintainance
  • Increase your productivity
Take a look at one of the features below for a demonstration.

Calendar

Smart I/O can store the last date on which you performed maintenance. A better overview will help you plan maintenance more efficiently.

Counter

Smart I/O units all keep track of duration and number of operations, to help you plan machine maintenance. Timely warnings to inspect and adjust the machine will minimise unplanned downtime.

Volt meter

Smart I/O monitors its own supply voltage, and will warn you if the voltage is out of safe range - e.g. due to damaged cable or poor connection.

Stopwatch

Smart I/O can measure delays between two I/O signals with millisecond accuracy. When your preset limit is exceeded, Smart I/O will warn you that wear or lack of lubrication has reduced machine performance.

Calculator

Smart Analog I/O performs data pre-processing to help you reduce PLC programming. Scaling and alarms, and even totalising or rate-of-change calculations are handled inside the unit.

Harsh environment

The I/O units for tough environments

Resistant against dust, water and welding spatters. IP67 I/O units are aimed at providing maximum availability under all circumstances.

Network

DeviceNet: Fault-tolerant

Availability guaranteed no matter how tough the environmental circumstances are. DeviceNet is based on proven CAN technology.

I/O Wiring

Fault-free wiring

Rugged, M12 prefabricated cable-connector assemblies provide fast and faultless installation.

Cables

One cable for power and data

Power supply through DeviceNet cable with rugged M12, prefabricated cable-connector assemblies.

Downloads

download
DRT2-HD16C DeviceNet EDS file
enZIP 6.35 KB
download
DRT2-HD16C-1 DeviceNet EDS file
enZIP 6.35 KB
download
DRT2-ID08C DeviceNet EDS file
enZIP 4.94 KB
download
DRT2-ID08C-1 DeviceNet EDS file
enZIP 4.95 KB
download
DRT2-MD16CL DeviceNet EDS file
enZIP 7.17 KB
download
DRT2-MD16CL-1 DeviceNet EDS file
enZIP 7.17 KB
download
DRT2-OD04CL DeviceNet EDS file
enZIP 3.56 KB
download
DRT2-OD04CL-1 DeviceNet EDS file
enZIP 3.56 KB
download
DRT2-OD08CL DeviceNet EDS file
enZIP 4.13 KB