S8VS-A/B
Power Supply with a display
The S8VS-A/B series are AC to DC Power supplies with a display of output voltage, output current, and peak hold current. The A type S8VS has a function to show the maintenance forecast time in operational years. This will contribute to the equipment maintence and allow for replacement before the end of product life. The B type has a function of total run time monitor to allow the user to properly schedule equipment maintenance.
- Operating temperature range (-10 to +60ºC)
- The 3 digit, 7 segment display
- The alarm output(Transistor:PNP, NPN)
- The screwless terminal type is available
- cULus, EN, RoHS compliant
- UL Class 2 output( 60W and 90W)
Specifications & ordering info
| Product | Type | Mounting method | Phase | Output voltage | Power output | Rated output current | Temperature range | Features | Terminal type | Communication port(s) | Alarm function | Number of output branches | Efficiency | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
DIN-rail | DIN rail | Single | 5 V | 15 W | 2 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 73 % | 100-240 V | 85-264 V | 80-370 V | 22.5 mm | 94.6 mm | 96.4 mm | Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 10 W, 5 VDC, 2.0 A output |
|
|
|
DIN-rail | DIN rail | Single | 12 V | 15 W | 1.2 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 78 % | 100-240 V | 85-264 V | 80-370 V | 22.5 mm | 94.6 mm | 96.4 mm | Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 15 W, 12 VDC, 1.2 A output |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 15 W | 0.65 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 80 % | 100-240 V | 85-264 V | 80-370 V | 22.5 mm | 94.6 mm | 96.4 mm | Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 15 W, 24 VDC, 0.65 A output |
|
|
|
DIN-rail | DIN rail | Single | 5 V | 30 W | 4 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 74 % | 100-240 V | 85-264 V | 80-370 V | 22.5 mm | 94.6 mm | 96.4 mm | Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 20 W, 5 VDC, 4 A output |
|
|
|
DIN-rail | DIN rail | Single | 12 V | 30 W | 2.5 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 80 % | 100-240 V | 85-264 V | 80-370 V | 22.5 mm | 94.6 mm | 96.4 mm | Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 30 W, 12 VDC, 2.5 A output |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 30 W | 1.3 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 86 % | 100-240 V | 85-264 V | 80-370 V | 22.5 mm | 94.6 mm | 96.4 mm | Power supply, plastic case, 22.5 mm wide DIN rail or direct panel mounting, 100/240 VAC supply, 30 W, 24 VDC, 1.3 A output |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 60 W | 2.5 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 83 % | 100-240 V | 85-264 V | 80-370 V | 40 mm | 99.5 mm | 108.3 mm | Power supply, 60 W, 100-240 VAC input, 24 VDC, 2.5 A output, DIN rail mounting, basic model |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 60 W | 2.5 A | -10-60 °C | UL class 2 | Screw | None | - | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 40 mm | 95 mm | 108.3 mm | Power supply, 60 W, 100 to 240 VAC input, 24VDC 2.5A output, DIN rail mounting, digital display with running voltage and current, peak current, and maintenance monitor function |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 60 W | 2.5 A | 25-85 °C | UL class 2 | Screw | None | - | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 40 mm | 95 mm | 108.3 mm | Power supply, 60 W, 100-240 VAC input, 24 VDC, 2.5 A output, DIN rail mounting, digital display with running voltage and current, peak current, and total run time function |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 90 W | 3.75 A | -10-60 °C | Screw | None | - | 1 | 84 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 120.4 mm | 121.3 mm | Power supply, 90W, 100-240 VAC input, 24 VDC 3.75A output, DIN rail mounting, basic model |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 90 W | 3.75 A | 25-85 °C | Screw | None | Transistor - sourcing | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 115 mm | 121.3 mm | Power supply, 90 W, 100 to 240 VAC input, 24 VDC 3.75A output, DIN rail mounting, digital display with running voltage and current, peak current, and maintenance monitor function with settable alarm point |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 120 W | 5 A | -10-60 °C | Screw | None | - | 1 | 87 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 120.4 mm | 121.3 mm | Power supply, 120 W, 100-240 VAC input, 24 VDC, 5 A output, DIN rail mounting, basic model |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 120 W | 5 A | -10-60 °C | Screw | None | Transistor - sinking | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 115 mm | 121.3 mm | Power supply, 120 W, 100 to 240 VAC input, 24VDC 5A output, DIN rail mounting, digital display with running voltage and current, peak current, and maintenance monitor function with settable alarm point |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 120 W | 5 A | 25-85 °C | Screw | None | Transistor - sourcing | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 115 mm | 121.3 mm | Power supply, 120 W, 100-240 VAC input, 24 VDC, 5 A output, DIN rail mounting, digital display with running voltage and current, peak current, and forecast monitoring function with settable alarm point |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 120 W | 5 A | 25-85 °C | Screw | None | Transistor - sinking | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 115 mm | 121.3 mm | Power supply, 120 W, 100 to 240 VAC input, 24 VDC 5A output, DIN rail mounting, digital display with running voltage and current, peak current, and total run time function with settable alarm point |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 120 W | 5 A | 25-85 °C | Screw | None | Transistor - sourcing | 1 | 85 % | 100-240 V | 85-264 V | 80-370 V | 50 mm | 115 mm | 121.3 mm | Power supply, 120 W, 100-240 VAC input, 24 VDC, 5 A output, DIN rail mounting, digital display with running voltage and current, peak current, and total run time function with settable alarm point |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 180 W | 7.5 A | -10-60 °C | Screw | None | - | 1 | 88 % | 100-240 V | 85-264 V | 80-370 V | 76.4 mm | 120.75 mm | 125.3 mm | Power supply, 180W, 100-240 VAC input, 24 VDC 7.5A output, DIN rail mounting, basic model |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 180 W | 7.5 A | 25-85 °C | Screw | None | Transistor - sourcing | 1 | 87 % | 100-240 V | 85-264 V | 80-370 V | 75 mm | 115 mm | 125.3 mm | Power supply, 180W, 100-240VAC input, 24VDC 7.5A output, DIN rail mounting, digital display with running voltage and current, peak current, and maintenance monitor function with settable alarm point |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 240 W | 10 A | -10-60 °C | Screw | None | - | 1 | 88 % | 100-240 V | 85-264 V | 80-370 V | 102.4 mm | 120.7 mm | 125.3 mm | Power supply, 240 W, 100-240 VAC input, 24 VDC, 10 A output, DIN rail mounting, basic model |
|
|
|
|
DIN-rail | DIN rail | Single | 24 V | 240 W | 10 A | -10-60 °C | Screw | None | Transistor - sinking | 1 | 88 % | 100-240 V | 85-264 V | 80-370 V | 100 mm | 115 mm | 125.2 mm | Power supply, 240W, 100/240 VAC input, 24VDC 10A output, DIN rail mounting, digital display with running voltage and current, peak current, and maintenance monitor function with settable alarm point |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8VS-A/B
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for S8VS-A/B
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]



