Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to S8T-DCBU-02

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8T-DCBU-02

S8T-DCBU-02

Short time Buffer unit

Prevents equipment stoppage, data loss and other problems resulting from momentary power failures. One S8T-DCBU-02 buffer block provides a back-up time of 500 ms at an output current of 2.5 A. Can be wired to the 24 VDC output from any switch mode power supply.

  • Connects to all Omron power supplies: S8TS, S8VS, S82J, S82K, S8VM, S8PE
  • Connects to both single-phase and three-phase power supplies
  • Connects to an S8TS power supply via an S8T-BUS03 bus line connector
  • Parallel connection up to 4 units to increase back-up time and capacity
  • Complies with Semi F47-0200 standard

Specifications & ordering info

Ordering information

Input voltage

Output voltage (during back-up operation)

Output current

Order code

24 VDC (24 to 28 VDC)

22.5 V

2.5 A

S8T-DCBU-02

Note: There are DC Bus line connector accessories available on request. Please contact your Omron representative for special request.

Specifications

Item

Size in mm (H×W×D)

S8T-DCBU-02

120×43×120

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts S8T-DCBU-02

s8t-dcbu-02 2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for S8T-DCBU-02

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8t-dcbu-02 2 prod

Personal details

S8T-DCBU-02

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads