S8VK-G
The right power supply for your application
The S8VK-G offers a wide product range (from 15W up to 480W), in a very compact size. It is 13% smaller than comparable power supplies and the smallest on the market of its type.
- Wide operating temperature range (-40 to +70ºC) to guarantee operation stability
- Double set of DC output terminals (three for the negative) to provide easy wiring
- High efficiency (90%) to reduce energy consumption
- Power Boost functionality (120%)
- Improved DIN-rail mounting clip to provide better vibration resistance and allow for easy installation
Specifications & ordering info
Product | Type | Mounting method | Phase | Power output | Efficiency | Output voltage | Rated output current | Power boost ratio | Temperature range | Terminal | Communication port(s) | Alarm function | Number of output branches | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Book type | DIN rail | Single | 15 W | 77 % | 5 V | 3 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 22.5 mm | 90 mm | 90 mm | Book type power supply, Pro, 15 W, 5VDC, 3A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 15 W | 77 % | 12 V | 1.2 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 22.5 mm | 90 mm | 90 mm | Book type power supply, Pro, 15 W, 12 VDC, 1.2A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 15 W | 80 % | 24 V | 0.65 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 22.5 mm | 90 mm | 90 mm | Book type power supply, Pro, 15 W, 24VDC, 0.65A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 30 W | 79 % | 5 V | 5 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 32 mm | 90 mm | 90 mm | Book type power supply, Pro, 30 W, 5VDC, 5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 30 W | 82 % | 12 V | 2.5 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 32 mm | 90 mm | 90 mm | Book type power supply, Pro, 30 W, 12 VDC, 2.5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 30 W | 86 % | 24 V | 1.3 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 32 mm | 90 mm | 90 mm | Book type power supply, Pro, 30 W, 24VDC, 1.3A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 60 W | 85 % | 12 V | 4.5 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 32 mm | 90 mm | 110 mm | Book type power supply, Pro, 60 W, 12 VDC, 4.5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 60 W | 88 % | 24 V | 2.5 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 32 mm | 90 mm | 110 mm | Book type power supply, Pro, 60 W, 24VDC, 2.5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 120 W | 89 % | 24 V | 5 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 40 mm | 125 mm | 113 mm | Book type power supply, Pro, 120 W, 24VDC, 5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 240 W | 92 % | 24 V | 10 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 60 mm | 125 mm | 140 mm | Book type power supply, Pro, 240 W, 24VDC, 10A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 240 W | 92 % | 48 V | 5 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 60 mm | 125 mm | 140 mm | Book type power supply, Pro, 240 W, 48VDC, 5A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 480 W | 93 % | 24 V | 20 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 95 mm | 125 mm | 140 mm | Book type power supply, Pro, 480 W, 24VDC, 20A, DIN rail mounting |
|
|
Book type | DIN rail | Single | 480 W | 93 % | 48 V | 10 A | 120 % | -40-70 °C | Screw | None | - | 1 | 100-240 V | 85-264 V | 90-350 V | 95 mm | 125 mm | 140 mm | Book type power supply, Pro, 480 W, 48VDC, 10A, DIN rail mounting |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts S8VK-G
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for S8VK-G
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadAccessories
Related products
-
S8V-CP - Electronic Circuit Breaker
-
Multi circuit protector
-
Short time Buffer unit
-
Noise Filter S8V-NF
-
The right redundancy unit for your back-up applications.