S8FS-G
Superior basic performance that ensures reliability.
Wide range of standards certification and greater usability.
- Superior basic performance that ensures reliability Ambient temperatures up to 70°C, greater resistance to rusting with aluminum/stainless steel case, and applications at altitudes up to 3,000 m.
- Certification for Global Standards
- North America: UL 508 (Listing), CSA C22.2
- Europe: Overvoltage category III (EN 50178)
- EMI: Class B (EN 61204-3)
- No need for control circuit transformers for which the Machinery Directive is specified. (IEC 61558-2-16)
- Greater usability - The terminal cover prevents screws from dropping out and the front cover prevents ingress of foreign matter.
Specifications & ordering info
| Product | Type | Mounting method | Phase | Output voltage | Power output | Rated output current | Temperature range | Features | Terminal type | Communication port(s) | Alarm function | Number of output branches | Efficiency | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Enclosed | DIN rail | Single | 5 V | 15 W | 3 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 80 % | 100-240 V | 85-264 V | 80-370 V | 82 mm | 35 mm | 99 mm | Power supply, 15 W, 100 to 240 VAC input, 5 VDC, 3 A output, DIN rail mounting |
|
|
|
Enclosed | DIN rail | Single | 12 V | 15 W | 1.3 A | -20-70 °C | Screw | None | - | 1 | 84 % | 100-240 V | 85-264 V | 80-370 V | 82 mm | 35 mm | 99 mm | Power supply, 15 W, 100 to 240 VAC input, 12 VDC, 1.3 A output, DIN rail mounting |
|
|
|
|
Enclosed | DIN rail | Single | 12 V | 30 W | 3 A | -20-70 °C | Screw | None | - | 1 | 86 % | 100-240 V | 85-264 V | 80-370 V | 82 mm | 35 mm | 99 mm | Power supply, 30 W, 100 to 240 VAC input, 12 VDC, 3 A output, DIN rail mounting |
|
|
|
|
Enclosed | DIN rail | Single | 24 V | 30 W | 1.5 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 89 % | 100-240 V | 85-264 V | 80-370 V | 82 mm | 35 mm | 99 mm | Power supply, 30 W, 100 to 240 VAC input, 24 VDC, 1.5 A output, DIN rail mounting |
|
|
|
Enclosed | DIN rail | Single | 12 V | 50 W | 4.3 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 86 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 36 mm | 99 mm | Power supply, 50 W, 100 to 240 VAC input, 12 VDC, 4.3 A output, DIN-rail mounting |
|
|
|
Enclosed | Direct mounting | Single | 24 V | 50 W | 2.2 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 89 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 36 mm | 99 mm | Power supply, 50 W, 100 to 240 VAC input, 24 VDC, 2.2 A output, direct mounting |
|
|
|
Enclosed | DIN rail | Single | 24 V | 50 W | 2.2 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 89 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 36 mm | 99 mm | Power supply, 50 W, 100 to 240 VAC input, 24 VDC, 2.2 A output, DIN-rail mounting |
|
|
|
Enclosed | DIN rail | Single | 12 V | 100 W | 8.5 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 86 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 38 mm | 129 mm | Power supply, 100 W, 100 to 240 VAC input, 12 VDC, 8.5 A output, Din-rail mounting |
|
|
|
Enclosed | DIN rail | Single | 24 V | 100 W | 4.5 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 89 % | 100-240 V | 85-264 V | 80-370 V | Power Supply, 100 W, 100 to 240 VAC input, 24 VDC, 4.5 A output, DIN-rail mounting, without EAC certification |
|
|||
|
|
Enclosed | DIN rail | Single | 5 V | 150 W | 21 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 81 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 38 mm | 159 mm | Power Supply, 150 W, 100 to 240 VAC input, 5 VDC, 21 A output, DIN-rail mounting |
|
|
|
Enclosed | DIN rail | Single | 12 V | 150 W | 13 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 87 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 38 mm | 159 mm | Power Supply, 150 W, 100 to 240 VAC input, 12 VDC, 13 A output, DIN-rail mounting |
|
|
|
Enclosed | DIN rail | Single | 15 V | 150 W | 10 A | -20-70 °C | Screw | None | - | 1 | 88 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 38 mm | 159 mm | Power Supply, 150 W, 100 to 240 VAC input, 15 VDC, 10 A output, DIN-rail mounting |
|
|
|
|
Enclosed | DIN rail | Single | 24 V | 150 W | 6.5 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 90 % | 100-240 V | 85-264 V | 80-370 V | Power Supply, 150 W, 100 to 240 VAC input, 24 VDC, 6.5 A output, DIN-rail mounting, without EAC certification |
|
|||
|
|
Enclosed | DIN rail | Single | 48 V | 150 W | 3.3 A | -20-70 °C | Screw | None | - | 1 | 88 % | 100-240 V | 85-264 V | 80-370 V | 97 mm | 38 mm | 159 mm | Power Supply, 150 W, 100 to 240 VAC input, 48 VDC, 3.3 A output, DIN-rail mounting |
|
|
|
|
Enclosed | DIN rail | Single | 24 V | 300 W | 14 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 87 % | 100-240 V | 85-264 V | 120-370 V | Power Supply, 300 W, 100 to 240 VAC input, 24 VDC, 14 A output, DIN-rail mounting, without EAC certification |
|
|||
|
|
Enclosed | DIN rail | Single | 24 V | 600 W | 27 A | -20-70 °C | Terminal block facing forward | Screw | None | - | 1 | 90 % | 100-240 V | 85-264 V | 120-350 V | Power Supply, 600 W, 100 to 240 VAC input, 24 VDC, 27 A output, DIN-rail mounting, without EAC certification |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8FS-G
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for S8FS-G
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
