Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8FS-G01512CD

Power supply, 15 W, 100 to 240 VAC input, 12 VDC, 1.3 A output, DIN rail mounting

Specifications

Type Enclosed
Mounting method DIN rail
Phase Single
Output voltage 12 V
Power output 15 W
Efficiency 84 %
Rated output current 1.3 A
Temperature range -20-70 °C
Terminal type Screw
Communication port(s) None
Alarm function -
Number of output branches 1
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Allowable supply voltage DC 80-370 V
Product Width (unpacked) 82 mm
Product Height (unpacked) 35 mm
Product Depth (unpacked) 99 mm

Downloads