Specifications
| Type | Enclosed |
| Mounting method | DIN rail |
| Phase | Single |
| Output voltage | 12 V |
| Power output | 150 W |
| Efficiency | 87 % |
| Rated output current | 13 A |
| Temperature range | -20-70 °C |
| Features | Terminal block facing forward |
| Terminal type | Screw |
| Communication port(s) | None |
| Alarm function | - |
| Number of output branches | 1 |
| Rated supply voltage at AC 50 Hz | 100-240 V |
| Allowable supply voltage AC | 85-264 V |
| Allowable supply voltage DC | 80-370 V |
| Product Width (unpacked) | 97 mm |
| Product Height (unpacked) | 38 mm |
| Product Depth (unpacked) | 159 mm |