S8FS-G05024CD
Power supply, 50 W, 100 to 240 VAC input, 24 VDC, 2.2 A output, DIN-rail mounting
Specifications
Type | Metal frame |
Mounting method | DIN rail |
Phase | Single |
Power output | 50 W |
Efficiency | 89 % |
Output voltage | 24 V |
Rated output current | 2.2 A |
Temperature range | -20-70 °C |
Terminal | Screw |
Communication port(s) | None |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 80-370 V |
Product Width (unpacked) | 97 mm |
Product Height (unpacked) | 36 mm |
Product Depth (unpacked) | 99 mm |