S8FS-G15024CD-500
Power Supply, 150 W, 100 to 240 VAC input, 24 VDC, 6.5 A output, DIN-rail mounting, without EAC certification
Specifications
Type | Metal frame |
Mounting method | DIN rail |
Phase | Single |
Power output | 150 W |
Efficiency | 90 % |
Output voltage | 24 V |
Rated output current | 6.5 A |
Temperature range | -20-70 °C |
Terminal | Screw |
Communication port(s) | None |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 80-370 V |