S8FS-G15048CD
Power Supply, 150 W, 100 to 240 VAC input, 48 VDC, 3.3 A output, DIN-rail mounting
Specifications
Type | Metal frame |
Mounting method | DIN rail |
Phase | Single |
Power output | 150 W |
Efficiency | 88 % |
Output voltage | 48 V |
Rated output current | 3.3 A |
Temperature range | -20-70 °C |
Terminal | Screw |
Communication port(s) | None |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 80-370 V |
Product Width (unpacked) | 97 mm |
Product Height (unpacked) | 38 mm |
Product Depth (unpacked) | 159 mm |