S8VK-T
Compact 3-phase input power supply
The 3 phase S8VK-T series adds to the compact Power Supply range (from 120W up to 960W), giving you the best footprint size. Just like the single phase type S8VK-G. It has the wide acceptable input range including 3-Phase input (3 x 320 to 576 VAC) 2-Phase input (2 X 340 to 576 VAC) and DC input excluding 960W (450 to 810 VDC)
- Wide operating temperature range (-40 to +70ºC) to guarantee operation stability
- Double set of DC output terminals (three for the negative) to provide easy wiring
- High efficiency (90%) to reduce energy consumption
- Power Boost functionality (120%)
- High vibration resistance with Metal DIN-rail mounting clip.
Specifications & ordering info
| Product | Type | Mounting method | Phase | Output voltage | Power output | Rated output current | Power boost ratio | Temperature range | Features | Terminal type | Efficiency | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
DIN-rail | DIN rail | Three | 24 V | 120 W | 5 A | 120 % | -40-70 °C | Coated | Screw | 89 % | 380-480 V | 320-576 V | 450-810 V | 40 mm | 125 mm | 113 mm | Book type power supply, Pro, 120 W, 24VDC, 5A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 120 W | 5 A | 120 % | -40-70 °C | Coated | Screw | 89 % | 380-480 V | 320-576 V | 450-810 V | 40 mm | 125 mm | 113 mm | Coated version, Book type power supply, Pro, 3-phase, 120 W, 24 VDC 5A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 240 W | 10 A | 120 % | -40-70 °C | Coated | Screw | 89 % | 380-480 V | 320-576 V | 450-810 V | 60 mm | 125 mm | 140 mm | Book type power supply, Pro, 240 W, 24VDC, 10A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 240 W | 10 A | 120 % | -40-70 °C | Coated | Screw | 89 % | 380-480 V | 320-576 V | 450-810 V | 60 mm | 125 mm | 140 mm | Coated version, Book type power supply, Pro, 3-phase, 240 W, 24 VDC 10 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 480 W | 20 A | 120 % | -40-70 °C | Coated | Screw | 91 % | 380-480 V | 320-576 V | 450-810 V | 95 mm | 125 mm | 140 mm | Book type power supply, Pro, 480 W, 24VDC, 20A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 480 W | 20 A | 120 % | -40-70 °C | Coated | Screw | 91 % | 380-480 V | 320-576 V | 450-810 V | 95 mm | 125 mm | 140 mm | Coated version, Book type power supply, Pro, Three-phase, 480 W, 24 VDC, 20 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 960 W | 40 A | 120 % | -40-70 °C | Coated | Screw | 92 % | 380-480 V | 320-576 V | 135 mm | 125 mm | 170 mm | Book type power supply, Pro, 960 W, 24VDC, 40A, DIN rail mounting |
|
|
|
|
DIN-rail | DIN rail | Three | 24 V | 960 W | 40 A | 120 % | -40-70 °C | Coated | Screw | 92 % | 380-480 V | 320-576 V | 135 mm | 125 mm | 170 mm | Coated version, Book type power supply, Pro, 3-phase, 960 W, 24 VDC 40 A, DIN rail mounting |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8VK-T
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for S8VK-T
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]


