Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to S8M

A confirmation email has been sent to

Continue to page

Please or register to download this document

S8M

S8M

Multi circuit protector

The S8M turns your machine directly into UL Class 2 compliant, maximum tripping current is 3,8A per channel (adjustable). This unit controls up to 4 circuits. On top of this you will get startup / shutdown –sequence control, display and alarm functions, like voltage, output current, runtime, and over temperature and external reset. These functions can be set by using the front buttons or with the free support tool software. These settings can be protected.

  • 4 circuit protection up-to 4A per channel
  • UL Class 2 (max. 3.8A)
  • Emergency stop by external signal
  • Optimize use of available power through Start-up sequence
  • Maintenance Control

Specifications & ordering info

Ordering information

Input voltage

Communications

UL class 2 output

Size (W × H × D) [mm]

Order code

24 VDC

−

−

75 × 115 × 94

S8M-CP04

RS-232C

Compliant

S8M-CP04-RS

Note: Model S8M-CP04-R available on request. Please contact your Omron representative for special request.

Specifications

Type

S8M-CP04

S8M-CP04-RS

Input characteristics

Rated input voltage

24 VDC (19.2 to 26.4 VDC)

Allowable input current

17.0 A max.

16.0 A max

Power consumption

10 W max

15 W max

Output characteristics

Number of branches

4

Max tripping current

4.0 A

3.8 A

Adjustable tripping range

0.5 to 4.0 A in 0.1 A units

0.5 to 3.8 A in 0.1 A units

Internal voltage drop

0.5V max at 4 A

0.7V max at 3.8 A

Approved Standards

UL: UL508(Listing), UR 60950-1
cUL, cUR: CSA C22.2 No. 107.1 and No.60950-1
EN/VDE: EN 50178 (=VDE 0160), EN 60950-1 (=VDE 0805)

UL: UL508(Listing, Class 2 per UL 1310), UR 60950-1
cUL, cUR: CSA C22.2 No. 107.1 and No.60950-1
EN/VDE: EN 50178 (=VDE 0160), EN 60950-1 (=VDE 0805)

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts S8M

s8m prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for S8M

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8m prod

Personal details

S8M

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Features

Software

S8M Support Software

With this support software you can configure your S8M settings in a very easy way. The following settings can be configured:

  • Common setting alarms for under-voltage, over-voltage, temperature and running time.
  • Your branch values like tripping type, over-current alarm value, startup sequence and shutdown sequence.

In addition you can also monitor your S8M with this support software giving you direct access to your power supplies application conditions:

  • You can monitor all values and you can get a status overview. You get the actual input voltage, the current per branch output plus the peak current (which you can clear) and the total current consumption.
  • You can measure the internal temperature, running time, connection status and the startup / shutdown sequence.
  • You can control each branch output by tripping or connection through the software.

Free download

You can download the S8M Support Software for free from the "Downloads - Software tools" tab.

Downloads

download
Digital Multicircuit Protector S8M Users Manual
en PDF 2.73 MB
o

Please or register to view this content

download
S8M Digital Multicircuit Protector Datasheet
en PDF 2.7 MB
o

Please or register to view this content

download
S8M Support Software
en ZIP 22.5 MB
o

Please or register to view this content

download
S8M Digital Multicircuit Protector Datasheet
en PDF 2.7 MB
o

Please or register to view this content

download
Digital Multicircuit Protector S8M Users Manual
en PDF 2.73 MB
o

Please or register to view this content

download
S8M Support Software
en ZIP 22.5 MB
o

Please or register to view this content