S8VK-G06024
Book type power supply, Pro, 60 W, 24VDC, 2.5A, DIN rail mounting
Specifications
Type | Book type |
Mounting method | DIN rail |
Phase | Single |
Power output | 60 W |
Efficiency | 88 % |
Output voltage | 24 V |
Rated output current | 2.5 A |
Power boost ratio | 120 % |
Temperature range | -40-70 °C |
Terminal | Screw |
Communication port(s) | None |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Allowable supply voltage DC | 90-350 V |
Product Width (unpacked) | 32 mm |
Product Height (unpacked) | 90 mm |
Product Depth (unpacked) | 110 mm |