S8VK-WA
1- phase power supply with high performance
With this innovative power supply, Omron is making an important contribution to saving energy and optimizing resources in control cabinets. Using Omron's exclusive efficiency enhancement technologies, the S8VK-WA power supply achieves an impressive 60% reduction in power consumption, a 60% decrease in weight and a 50% lower configuration to their previous products. This underscores Omron's commitment to sustainability by reducing GHG emissions.
- Output voltage: 24 VDC and 48 VDC
- Compactness, side-by-side mounting
- Power Boost: 150 %
- Operating temperature range: -40 …+70 °C
- PCB board coating for better resistance to environment
- Vibration resistant 5G
- LEDs and digital outputs for easy diagnostics
Specifications & ordering info
| Product | Type | Mounting method | Phase | Output voltage | Power output | Rated output current | Temperature range | Features | Terminal type | Efficiency | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Product Depth (unpacked) | Product Height (unpacked) | Product Width (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
DIN-rail | DIN rail | Single | 24 V | 2000 W | 85 A | -40-70 °C | Coated | Push-in | 95 % | 200-240 V | 170-264 V | 133.4 mm | 125.2 mm | 190 mm | Single-phase power supply, 2000 W, 24 VDC, 85 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Single | 48 V | 2000 W | 45 A | -40-70 °C | Coated | Push-in | 96 % | 200-240 V | 170-264 V | 133.4 mm | 125.2 mm | 190 mm | Single-phase power supply, 2000 W, 48 VDC, 45 A, DIN rail mounting |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8VK-WA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for S8VK-WA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Reducing GHG emissions in control cabinets
- CO2 emission volume 140 kg reduced *1
- Power Consumption approx. 60% reduction
*1 Estimated on 8h/day x 365 days, 1500 W output power, 1 Wh=0.4591 g (the in-house conversion rate from electricity to CO2 emission)
Effects of the increase in efficiency
Reduced mounting space
Space-saving implementation by solving wiring issues using branching methods and protective devices.
LED indicators visualize the status of the input voltage and output current, enabling faster checks at start-up or during operation.
Applications
Can operate in a wide range of temperatures, from areas of extreme cold to the hot location
Ambient operating temperature of -40°C to 70°C
Can operate in highly humid / dusty environments
Operating humidity of up to 95%; PCBs coated for higher protection from dust.
Can operate in high altitude environments with low atmospheric pressure
Complies with safety standards even at 3,000 m altitude.*1
*1. Refer to the datasheet of each product for information on supported standards.
Supports global expansion of production sites through standard compliance and regulations
Complies with major standards such as UL and CSA as well as CE mark and other standards mandatory in specific regions for reliable use almost anywhere in the world.*1
*1. Refer to the datasheet of each product for information on supported standards.
