Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8VK-WA20248-SPI

Single-phase power supply, 2000 W, 48 VDC, 45 A, DIN rail mounting

Specifications

Type DIN-rail
Mounting method DIN rail
Phase Single
Output voltage 48 V
Power output 2000 W
Rated output current 45 A
Efficiency 96 %
Temperature range -40-70 °C
Features Coated
Terminal type Push-in
Rated supply voltage at AC 50 Hz 200-240 V
Allowable supply voltage AC 170-264 V
Product Depth (unpacked) 133.4 mm
Product Height (unpacked) 125.2 mm
Product Width (unpacked) 190 mm

Accessories

PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length

Downloads