S8VK-WB
Compact 3-phase 400 V Power Supply
The S8VK-WB is the most compact 3-phase power supply, designed to fit small control panels. It provides additional troubleshooting information to reduce downtime and provides greater environment resistance for a wide variety of applications.
- Compactness, side-by-side mounting
- Power boost up to 150%
- Operating temperature range: -40 …+70 °C
- LEDs and digital outputs for easy diagnostics
- PCB board coating for better resistance to environment
- Vibration resistant 5G
- Guaranteed altitude up to 3,000 m
- Push-in Plus terminals
Specifications & ordering info
| Product | Type | Mounting method | Phase | Output voltage | Power output | Rated output current | Power boost ratio | Temperature range | Features | Terminal type | Efficiency | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Allowable supply voltage DC | Product Depth (unpacked) | Product Height (unpacked) | Product Width (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
DIN-rail | DIN rail | Three | 24 V | 240 W | 10 A | 150 % | -40-70 °C | Coated | Push-in | 93 % | 380-480 V | 320-576 V | 450-810 V | 112 mm | 124 mm | 55 mm | 3-phase power supply, 400 VAC, 240 W, 24 VDC, 10 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 48 V | 240 W | 5 A | 150 % | -40-70 °C | Coated | Push-in | 93 % | 380-480 V | 320-576 V | 450-810 V | 112 mm | 124 mm | 55 mm | 3-phase power supply, 400 VAC, 240 W, 48 VDC, 5 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 480 W | 20 A | 150 % | -40-70 °C | Coated | Push-in | 94 % | 380-480 V | 320-576 V | 450-810 V | 112 mm | 124 mm | 65 mm | 3-phase power supply, 400 VAC, 480 W, 24 VDC, 20 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 48 V | 480 W | 10 A | 150 % | -40-70 °C | Coated | Push-in | 94 % | 380-480 V | 320-576 V | 450-810 V | 112 mm | 124 mm | 65 mm | 3-phase power supply, 400 VAC, 480 W, 48 VDC, 10 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 24 V | 960 W | 40 A | 150 % | -40-70 °C | Coated | Push-in | 95 % | 380-480 V | 320-576 V | 450-810 V | 112 mm | 124 mm | 118 mm | 3-phase power supply, 400 VAC, 960 W, 24 VDC, 40 A, DIN rail mounting |
|
|
|
DIN-rail | DIN rail | Three | 48 V | 960 W | 20 A | 150 % | -40-70 °C | Coated | Push-in | 96 % | 380-480 V | 320-576 V | 450-810 V | 112 mm | 124 mm | 118 mm | 3-phase power supply, 400 VAC, 960 W, 48 VDC, 20 A, DIN rail mounting |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8VK-WB
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for S8VK-WB
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Compact body allows easy replacement
High efficiency with full functionality. This high capacity and compact power supply requires less than half the space of existing models. Side by side mounting is possible with this world's smallest class of three-phase power supply.*1
*1. According to OMRON investigation in November 2018.
LED and signal output indicates the status of the Power Supply
When the door of the control panel is closed, you can still check the status of the power supply via your controller using the signal that is output matching the LED. This feature clarifies the error status and maintenance location, minimizing downtime.
Frequent causes of malfunction
There may be 3 reasons for this. The input voltage may be lower than the rated input voltage. When the power supply is used beyond its end of life, or external noise causes the output to stop due to protection circuit malfunction. If overloads or short circuits occur, overload/overvoltage protection will activate, limiting current output or removing voltage output.
LED indicators visualize the status of the input voltage and output current, enabling faster checks at start-up or during operation
LED/signal output patterns and required maintenance
Function of LED/signal:
| INPUT OK LED . . . . . . . . . | Lights up when the input voltage exceeds the lower limit value of the permissible range. |
| DC OK LED/signal . . . . . . | Lights up/Signal Output , when the output voltage is more than 90% of the rated output voltage. |
| Iout >100% LED/signal . . | Lights up/Signal Output , when the output current exceeds the rated output current. |
Excellent vibration resistance enables stable operation
The S8VK Series enables stable facility operation even in environments with significant vibration.
Vibration resistance enables safe transport as well as reliable operation
Robustly designed for 5G vibration resistance twice the resistance of conventional industrial power supplies. S8VK power supplies can be safely transported by ship or over rugged terrain.
Applications
Can operate in a wide range of temperatures, from areas of extreme cold to the hot location
Ambient operating temperature of -40°C to 70°C
Can operate in highly humid / dusty environments
Operating humidity of up to 95%; PCBs coated for higher protection from dust.
Can operate in high altitude environments with low atmospheric pressure
Complies with safety standards even at 3,000 m altitude.*1
*1. Refer to the datasheet of each product for information on supported standards.
Supports global expansion of production sites through standard compliance and regulations
Complies with major standards such as UL and CSA as well as CE mark and other standards mandatory in specific regions for reliable use almost anywhere in the world.*1
*1. Refer to the datasheet of each product for information on supported standards.
