S8VK-WB48048
3-phase power supply, 400 VAC, 480 W, 48 VDC, 10 A, DIN rail mounting
Specifications
Type | Book type |
Mounting method | DIN rail |
Phase | Three |
Power output | 480 W |
Efficiency | 94 % |
Output voltage | 48 V |
Rated output current | 10 A |
Power boost ratio | 150 % |
Temperature range | -40-70 °C |
Features | Coated |
Terminal | Push-in |
Rated supply voltage at AC 50 Hz | 380-480 V |
Allowable supply voltage AC | 320-576 V |
Allowable supply voltage DC | 450-810 V |
Product Depth (unpacked) | 112 mm |
Product Height (unpacked) | 124 mm |
Product Width (unpacked) | 65 mm |