Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8VK-WB96048

3-phase power supply, 400 VAC, 960 W, 48 VDC, 20 A, DIN rail mounting

Specifications

Type DIN-rail
Mounting method DIN rail
Phase Three
Output voltage 48 V
Power output 960 W
Efficiency 96 %
Rated output current 20 A
Power boost ratio 150 %
Temperature range -40-70 °C
Features Coated
Terminal type Push-in
Rated supply voltage at AC 50 Hz 380-480 V
Allowable supply voltage AC 320-576 V
Allowable supply voltage DC 450-810 V
Product Depth (unpacked) 112 mm
Product Height (unpacked) 124 mm
Product Width (unpacked) 118 mm

Downloads