Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8VS-24024AP

Power supply, 240 W, 100-240 VAC input, 24 VDC, 10 A output, DIN rail mounting, digital display running voltage and current, peak current, and forecast monitoring function with settable alarm point

Specifications

Type DIN-rail
Mounting method DIN rail
Phase Single
Output voltage 24 V
Power output 240 W
Efficiency 88 %
Rated output current 10 A
Temperature range 25-85 °C
Terminal type Screw
Communication port(s) None
Alarm function Transistor - sourcing
Number of output branches 1
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Allowable supply voltage DC 80-370 V
Product Width (unpacked) 100 mm
Product Height (unpacked) 115 mm
Product Depth (unpacked) 125.2 mm

Downloads