S8VS-48024A
Power supply, 480 W, 100 to 240 VAC input, 24 VDC, 20 A output, DIN rail mounting, digital display running voltage and current, peak current, and forecast monitoring function with settable alarm point
Specifications
Type | Book type |
Mounting method | DIN rail |
Phase | Single |
Power output | 480 W |
Efficiency | 93 % |
Output voltage | 24 V |
Rated output current | 20 A |
Temperature range | 25-85 °C |
Terminal | Screw |
Communication port(s) | None |
Alarm function | Transistor - sinking, Transistor - sourcing |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 85-264 V |
Product Width (unpacked) | 151.2 mm |
Product Height (unpacked) | 120 mm |
Product Depth (unpacked) | 127.2 mm |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|