Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to iX3

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

iX3

iX3

Parallel robot ideal for use in the food and beverage, pharmaceutical, and healthcare industries

Introducing the iX3 parallel robot, a high-speed parallel robot for faster and more flexible picking and packaging applications.

We have taken efficiency to the next level with the iX3 parallel robot. This powerful robot supports integrated high-speed conveyor tracking, powerful vision guidance, and easy-to-use application software created specifically for the packaging market.
 
Main features 
  • EtherCAT connectivity to the Omron NJ501-R controller and programming through the familiar IEC 61131-3 programming language or scripting (ev+). 
  • Tracks up to a conveyor speed of 1.4 m/s 
  • Designed with a high payload to support multi-hand (multi-picking) 
  • Supports fast Pick & Place on a fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm 
  • Working height 425 mm 
  • Maximum payload 8 kg 
  • Weight 52 kg

Specifications & ordering info

Product Payload Reach Robot controller Z-Stroke Degree of protection (IP) Rotation -/+ Degrees of freedom Description
iX3-565, 8 kg payload, 565 mm reach, 0° rotation, 3 axis, 425 mm Zaxis, IP20, iCS-ECAT
iX3-565, 3 kg payload, 565 mm reach, 360° rotation, 4 axis, 425 mm Zaxis, IP20, iCS-ECAT
iX3-565, 8 kg payload, 565 mm reach, 0° rotation, 3 axis, 425 mm Zaxis, IP65, iCS-ECAT
iX3-565, 3 kg payload, 565 mm reach, 360° rotation, 4 axis, 425 mm Zaxis, IP65, iCS-ECAT
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me iX3

ix3-565 main product page image prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for iX3

By completing this form you can request a quotation. Your personal details will be handled confidentially.

ix3-565 main product page image prod

Personal details

iX3

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Accessories

Models

iX3 – 3 Axis

  •  Size: 565 mm radius 
  •  Max. payload: 8 kg
  •  Number of axes: 3 axis 
  •  Working volume X/Y stroke: 1130mm
  •  Working volume Z stroke: 425mm
  •  Mounting: inverted
  •  IP Class: Standard IP20 & IP65/Platform, Arms IP67
  •  Repeatability (mm): +/-0,10mm
  •  Power requirements: 24 VDC: 6A, 200 to 240 VAC: 10A, single-phase 
  •  Weight 52 kg

iX3 – 4 Axis

  •  Size: 565mm radius
  •  Max. payload: 3 kg
  •  Number of axes: 4 axis 
  •  Working volume  X/Y stroke: 1130mm
  •  Working volume Z stroke: 425mm
  •  Working volume theta axis (rotation angle): 360 degrees
  •  Mounting: inverted
  •  IP Class: Standard IP20 & IP65/Platform, Arms IP67
  •  Repeatability (mm): +/-0,10mm
  •  Power requirements: 24 VDC: 6A, 200 to 240 VAC: 10A, single-phase 
  •  Weight 52 kg

Control Units

Robot Control

Robot Integrated Controller
The new Robotics Integrated Platform is the next revolutionary step in the SYSMAC ecosystem that seamlessly integrate the full ORT Fixed Robotics product line. The NJ-R machine controller with new Robot Integrated CPU supports up to 8 robots as well as independent motion axis control.
 
Main Features
  • Total Integration (Control): Unified control automation + robotics 
  • Process Integration (Faster Time-to-market): Applications can be developed from design through commissioning, operation, and continuous improvement 
  • Supply Chain Integration (Flexibility): Users can easily reprogram (PLC and robots), modify, or scale production, providing flexibility to adapt to fluctuating demands
  • Intel Atom processor, 20 MB user program capacity, 2GB SD card
  • Runs Real-time Operating System and eV+3 
  • EtherCAT and Ethernet/IP communication 
  • Control Cycle: 0.5, 1, 2, 4 ms (Min 2 ms with ORT robots)
  • SQL DB Functionality
  • Can control NJ Robotics units (Deltas Codian & Yamaha, custom kinematics)
  • Supports existing NJ accessories (Power supply, CJ-IO, cables)
  • All non-robot features are consistent with existing NJ models
 
Learn more about the Robotics Integrated Controller
T20 Pendant
The T20 manual control pendant provides an ergonomic and durable package which users can manually teach the robot system. All gripping and holding positions enable comfortable and fatigue-free operation. The T20 pendant is compatible with any robot that is controlled by the SmartController EX motion controller.
 
Product Details- Supports
  • Enable/disable power
  • Jog the robot in different modes (joint, world, tool, frame)
  • E-Stop button and 3-position enable switch
  • Colorful and high resolution User Interface
  • Teach locations
  • Display robot position, digital I/O, and system status
  • Display IP address of controller
  • Product Includes
Product Includes
 
T20 Pendant with 10m cable attached, 3m adapter cable with bulkhead connector and Documentation

Vision & Inspection Guidance

State-of-the-art industrial computer optimized for vision guided robotics applications: IPC Application Controller
  • Built-in vision processor with 128GB SSD, optimized to process high resolution, high frame rate images, with ACE 4.X
  • Unique simplified thermal design to maximize uptime
  • GigE PoE and USB 3.0 ports for increased connectivity and fast data transmission
  • Supports up to 8 cameras simultaneously
  • Compatible with Omron UPS S8BA Series
  • Compact design to minimize panel space, allowing 2 mounting orientations

Videos

Related products

  • quattro-650h prod

    Four-axis parallel robot achieves high speed and high precision

  • robotic integrated controller 600x400 prod

    For applications requiring high-speed processing for machine control, safety, reliability and maintainability.

  • viper-s850 prod

    Articulated robot for machining, assembly, and material handling

  • ecobra-800-1 prod

    SCARA robot for precision machining, assembly, and material handling

  • i4h product group image prod

    Gain more out of production with a higher payload and faster cycle time

  • ix4-650 main product page image prod

    Four-axis parallel robot achieves high speed and high precision

Downloads