i4L
New i4L robot for precision machining, assembly and material handling
The i4L is a compact SCARA robot which offers strong performance at the lowest cost of ownership.
The i4L robot is capable of high speed, high-precision motion with payloads up to 5kg. Its compact design and flexible programming make it ideal for a wide variety of robot applications including digital assembly.
Key Specifications
- 5 kg payload capacity
- 350 mm, 450 mm, and 550mm reach options with table and wall mounting options
- Robot Integrated Controller NJ-R with EtherCAT connectivity
- Stand Alone Ethernet models
- Fast cycle time with an unprecedented range of movement and repeatability
- Exceptionally powerful built-in servos to handle payloads with ease
- Advanced and robust industrial design
- Lowest total cost of ownership
- Optimize your line with maximum uptime by means of interactive maintenance alarms and an RGB dome light
Specifications & ordering info
| Product | Payload | Reach | Z-Stroke | Robot controller | Degree of protection (IP) | Suitable for wall mounting | Suitable for ceiling mounting | EtherCAT communication | PROFINET communication | TCP/IP communication | RS232 communication | Vision | Suitable for pedestal/floor mounting | Conveyor tracking | PackXpert | Number of I/O-Blox | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
5 kg | 350 mm | 180 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-350L, 5 kg payload, 350 mm reach, 4 axis, 180 mm Zaxis, Rear Panel, IP20, iCS-ENET |
|
|
|
5 kg | 350 mm | 180 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-350L, 5 kg payload, 350 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ENET |
|
|
|
5 kg | 450 mm | 180 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-450L, 5 kg payload, 450 mm reach, 4 axis, 180 mm Zaxis, Rear Panel, IP20, iCS-ENET |
|
|
|
5 kg | 450 mm | 180 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-450L, 5 kg payload, 450 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ENET |
|
|
|
5 kg | 550 mm | 180 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 180 mm Zaxis, Rear Panel, IP20, iCS-ENET |
|
|
|
5 kg | 550 mm | 350 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 350 mm Zaxis, Rear Panel, IP20, iCS-ENET |
|
|
|
5 kg | 550 mm | 180 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ENET |
|
|
|
5 kg | 550 mm | 350 mm | Not required | IP20 | Yes | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 350 mm Zaxis, Bottom Panel, IP20, iCS-ENET |
|
|
|
5 kg | 350 mm | 180 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-350L, 5 kg payload, 350 mm reach, 4 axis, 180 mm Zaxis, Rear Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 350 mm | 180 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-350L, 5 kg payload, 350 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 450 mm | 180 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-450L, 5 kg payload, 450 mm reach, 4 axis, 180 mm Zaxis, Rear Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 450 mm | 180 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-450L, 5 kg payload, 450 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 550 mm | 180 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 180 mm Zaxis, Rear Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 550 mm | 350 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 350 mm Zaxis, Rear Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 550 mm | 180 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ECAT |
|
|
|
5 kg | 550 mm | 350 mm | Robotics Integrated Controller | IP20 | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes | Yes | 4 | i4-550L, 5 kg payload, 550 mm reach, 4 axis, 350 mm Zaxis, Bottom Panel, IP20, iCS-ECAT |
|
Accessories
Ordering information
| Apperance | Type | Name/Specifications | Order code |
|---|---|---|---|
![]() |
Pendant | T20 Pendant with 10 m Cable | 10046-010 |
| T20 Pendant-Jumper Plug | 10048-000 | ||
| T20 Pendant Wall Bracket | 10079-000 | ||
| T20 Adapter Cable, 3 m | 10051-003 | ||
![]() |
Vision Controller | IPC Application Controller | AC1-152000 |
![]() |
Camera | GigE PoE, 1602 x 1202 pixels, 60 fps, Monochrome, CMOS (1/1.8-inch equivalent), camera cables included (10 m) | 24114-250 |
| GigE PoE, 1602 x 1202 pixels, 60 fps, Color, CMOS (1/1.8-inch equivalent), camera cables included (10 m) | 24114-251 | ||
| GigE PoE, 2048 x 2048 pixels, 25 fps, Monochrome, CMOS (1-inch equivalent), camera cables included (10 m) | 24114-300 | ||
| GigE PoE, 2048 x 2048 pixels, 25 fps, Color, CMOS (1-inch equivalent), camera cables included (10 m) | 24114-301 | ||
| Belt Encoder (Conveyor-Tracking) |
Encoder Kit IP65 | 09742-001 | |
| Y-Adapter Cable, 3 m | 09443-000 | ||
| Encoder Extension Cable, 5 m | 09446-050 | ||
| SCEX-BELT,Y-Adapter Cable, 0.5 m | 09550-000 | ||
| XBELTIO Cable, 0.6 m | 13463-000 | ||
| Additional I/O Options | IO Blox (connect to robot), 8 inputs/8 outputs, cables included (0.3 m) | 90356-30200 | |
| IO Block (connect to previous IO Blox), 8 inputs/8 outputs, cables included (0.3 m) | 90356-30100 | ||
| IO Blox-to-robot Cable, 3 m | 04677-030 | ||
| IO Blox-to-IO Blox Cable, 3 m | 04679-030 | ||
| IO Blox-to-IO Blox Cable, 0.3 m | 04679-003 | ||
| XIO Termination Block, 12 inputs/8 outputs, cables included (1.8 m) | 90356-40100 | ||
| XDIO Termination Block, 50 pin, cables included (2 m) | 09747-000 | ||
![]() |
Front Panel | Front Panel with 3 m cable | 90356-10358 |
| Front Panel Cable, 3 m | 10356-10500 | ||
| Power Supply/Cable | AC Power Cable, 5 m | 04118-000 | |
| 24 VDC Power Cable, 5 m | 04120-000 | ||
| 24 VDC, 6.5 A, 150 W (Front Mounting), Power Supply | S8FS-G15024C
2
Refer to the Switch Mode Power Supply Datasheet
(Cat.No.T207) for details. |
||
| 24 VDC, 6.5 A, 150 W (DIN-Rail Mounting), Power Supply | S8FS-G15024CD
2
Refer to the Switch Mode Power Supply Datasheet
(Cat.No.T207) for details. |
||
| 1394 Cable, 4.5 m | 13632-045 | ||
| eAIB XSYSTEM Cable Assembly, 1.8 m | 13323-000 | ||
| DB9 Splitter, 0.3 m | 00411-000 | ||
| eAIB XSYS Cable, 4.5 m | 11585-000 | ||
| Ethernet Cable | XS6W-6LSZH8SS
2
Refer
to the Industrial Ethernet Cables Catalog (Cat.No.G019) for details. |
||
| Industrial Switching Hubs | W4S1-05C
2
Refer
to the Industrial Switching Hubs Catalog (Cat.No.V227) for details. |
||
| Solenoid Valve Kit | eCobra robots (600, 800, 800 Inverted) | 02853-000 | |
| Cable Seal Kit | Hornet 565 IP65/67, Quattro 650HS IP65/67, Quattro 800HS IP65/67 | 08765-000 | |
| Quattro 650HS Standard, Quattro 800HS Standard | 09564-000 | ||
| eCobra 800 IP65/67 | 04813-000 | ||
| eCobra 800 Inverted IP65 | 09073-000 | ||
![]() |
ACE License | Automation Control Environment (for ACE 4.x) | Please download it from following URL: http://www.adept.com/Robots-Tool |
| ACE PackXpert (for ACE 4.x) | 20409-000 | ||
| ACE Sight Vision Software (for ACE 4.x) | 20410-000 | ||
| ACE PackXpert with ACE Sight Vision (for ACE 4.x) This license contains an ACE PackXpert license and an ACE Sight license. |
20433-000 | ||
![]() |
Related Products | Machine Automation Controller NX/NY/NJ Series | NX/NY/NJ
2
Refer to the Sysmac Catalog (Cat.No.P072)
for details. |
| Automation Software Sysmac Studio | SYSMAC-SE2
2
Refer to the Sysmac Catalog (Cat.No.P072)
for details. |
||
| Collection of software functional componentsSysmac LibraryAdept Robot Control Library | SYSMAC-XR009
2
Refer
to the Sysmac Library Catalog (Cat.No.P106) for details. |
||
Contact your Omron representative for lenses, lights, and licenses.
Sysmac Library

The Sysmac Library is a collection of software functional components that can be used in programs
for the NX/NY/NJ Machine Automation Controllers.Please download it from following URL and install to Sysmac Studio Automation Software.http://www.ia.omron.com/sysmac_library/The Adept Robot Control Library allows you to control Delta, Articulated and SCARA robots manufactured
by Omron Adept Technologies Inc. from the NX/NY/NJ Machine Automation Controller by using the same
instructions and programming methods.
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts i4L
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for i4L
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Models
i4-350L
- Reach: 350mm
- Max. payload: 5 kg
- Z stroke: 180 mm
- IP Class: Standard IP20
- Sustained adept cycle time at 2kg: 0.65s or better
- Different models for EtherCAT and/or Ethernet connectivity
- Burst cycle time at 2kg: 0.65s or better
- Repeatability (mm): XY +/-0.01 / Z +/-0.01 / Theta +/-0.01 deg
i4-450L
- Reach: 450mm
- Max. payload: 5 kg
- Z stroke: 180 mm
- IP Class: Standard IP20
- Sustained adept cycle time at 2kg: 0.65s or better
- Different models for EtherCAT and/or Ethernet connectivity
- Burst cycle time at 2kg: 0.65s or better
- Repeatability (mm): XY +/-0.01 / Z +/-0.01 / Theta +/-0.01 deg
i4-550L
- Reach: 550mm
- Max. payload: 5 kg
- Z stroke: 180 mm, option for 350
- IP Class: Standard IP20
- Sustained adept cycle time at 2kg: 0.65s or better
- Different models for EtherCAT and/or Ethernet connectivity
- Burst cycle time at 2kg: 0.65s or better
- Repeatability (mm): XY +/-0.01 / Z +/-0.01 / Theta +/-0.01 deg
Features
Simple integration.
The i4L offers simple integration within a compact design and footprint. Installation is simple since the robot can be mounted on a horizontal surface (table mount) or a vertical surface (wall mount) without the need for additional adapters or brackets. Cable connections can be arranged so that they exit through the mounting surface or are parallel to the mounting surface.
Optimize your line with maximum uptime.
The i4L helps maximize uptime by means of interactive maintenance alarms and an RGB dome light. The i4L robot diagnoses problems faster with its unique and highly visible multi-colored LED light dome which provides predictive maintenance and convenient indication of the robot status.
The best performing industrial robot solution for your factory.
The i4L offers high-end inertia and repeatability for a light duty SCARA robot, providing all the performance necessary for your application. Get to work faster with simple integration, and synchronization by deploying multiple robots and reducing set up complexity and programming time.
Industrial Connectivity
The i4L can easily connect to networks and PLCs thanks to built-in industrial protocols.
More options than ever before.
We have taken our standard SCARA robot to the next level by appealing to a variety of applications allowing for more productivity within the workplace. The i4L’s speed helps to expedite material handling and helps to reduce material costs, while freeing human resources for other tasks that maximize productivity.
Control Units
Robot Control
T20 Pendant
The T20 manual control pendant provides an ergonomic and durable package which users can manually teach the robot system. All gripping and holding positions enable comfortable and fatigue-free operation. The T20 pendant is compatible with any robot that is controlled by the SmartController EX motion controller.
Product Details- Supports
- Enable/disable power
- Jog the robot in different modes (joint, world, tool, frame)
- E-Stop button and 3-position enable switch
- Colorful and high resolution User Interface
- Teach locations
- Display robot position, digital I/O, and system status
- Display IP address of controller
Product Includes
T20 Pendant with 10m cable attached, 3m adapter cable with bulkhead connector and DocumentationVision & Inspection Guidance
State-of-the-art industrial computer optimized for vision guided robotics applications: IPC Application Controller
- Built-in vision processor with 128GB SSD, optimized to process high resolution, high frame rate images, with ACE 4.X
- Unique simplified thermal design to maximize uptime
- GigE PoE and USB 3.0 ports for increased connectivity and fast data transmission
- Supports up to 8 cameras simultaneously
- Compatible with Omron UPS S8BA Series
- Compact design to minimize panel space, allowing 2 mounting orientations
Robot Control
Robot Integrated Controller
The new Robotics Integrated Platform is the next revolutionary step in the SYSMAC ecosystem that seamlessly integrate the full ORT Fixed Robotics product line. The NJ-R machine controller with new Robot Integrated CPU supports up to 8 robots as well as independent motion axis control.
Main features
- Total Integration (Control): Unified control automation + robotics
- Process Integration (Faster Time-to-market): Applications can be developed from design through commissioning, operation, and continuous improvement
- Supply Chain Integration (Flexibility): Users can easily reprogram (PLC and robots), modify, or scale production, providing flexibility to adapt to fluctuating demands
- Intel Atom processor, 20 MB user program capacity, 2GB SD card
- Runs Real-time Operating System and eV+3
- EtherCAT and Ethernet/IP communication
- Control Cycle: 0.5, 1, 2, 4 ms (Min 2 ms with ORT robots)
- SQL DB Functionality
- Can control NJ Robotics units (Deltas Codian & Yamaha, custom kinematics)
- Supports existing NJ accessories (Power supply, CJ-IO, cables)
- All non-robot features are consistent with existing NJ models
Videos
-
OMRON’S i4L SCARA Robot Series
Introducing OMRON’s next generation I4-L Scara Robot Series The i4L is a compact SCARA robot which offers strong performance at the lowest cost of ownership. Simple integration with compact design, easy wall or table mounting and unique Ethernet or EtherCAT connectivity in the base. Maximize uptime by means of interactive maintenance alarms and an RGB dome light. Gain significantly greater performance for the lowest total cost of ownership. The i4L’s speed, inertia, and repeatability offer advance features providing the best performance necessary for your application. Learn more here:
02:33
OMRON’S i4L SCARA Robot Series
Introducing OMRON’s next generation I4-L Scara Robot Series The i4L is a compact SCARA robot which offers strong performance at the lowest cost of ownership. Simple integration with compact design, easy wall or table mounting and unique Ethernet or EtherCAT connectivity in the base. Maximize uptime by means of interactive maintenance alarms and an RGB dome light. Gain significantly greater performance for the lowest total cost of ownership. The i4L’s speed, inertia, and repeatability offer advance features providing the best performance necessary for your application. Learn more here:
-
Omron PackXpert: complete packaging solution
A complete single source integrated solution: robot, vision, motion, design & control. Manage your packaging line on your own with an intuitive, graphical interface. PackXpert Solution brings together our complete line of robotic automation products into a single, fully integrated packaging system. From design to implementation to product changeovers, with PackXpert, you’ll save time, lower costs and reduce the complexity of your packaging line.
01:21







