RS4-2054102
i4-450L, 5 kg payload, 450 mm reach, 4 axis, 180 mm Zaxis, Bottom Panel, IP20, iCS-ENET
Specifications
Robot type | Scara |
Robot controller | Not required |
Degree of protection (IP) | IP20 |
Payload | 5 kg |
Reach | 450 mm |
Z-Stroke | 180 mm |
Cycle time | 0.48 s |
Moment of inertia | 500 kg·cm² |
Repeatability | 0.01 mm |
Degrees of freedom | 4 |
Number of joints | 4 |
Suitable for pedestal/floor mounting | |
Suitable for wall mounting | |
Suitable for ceiling mounting | |
EtherCAT communication | |
PROFINET communication | |
TCP/IP communication | |
RS232 communication | |
Vision | |
Conveyor tracking | |
PackXpert | |
I/O-Blox | |
Number of I/O-Blox | 4 |
Accessories
03695-000 | Cable, XIO Termination Block to XIO Connector on Robot |
|
|
04677-030 | IO Blox extension cable, 3.0 m (connects IO Blox to robot) |
|
|
04679-003 | IO Blox extension cable, 0.3 m (connects IO Blox to IO Blox) |
|
|
09439-001 | Adept TR-1 Conveyor Encoder IP65 |
|
|
09443-000 | Cable, Belt Encoder to M12 Female, Y-Adapter, 2-Encoder Support, 3 m |
|
|
10046-010 | T20 Pendant with 10 m Cable (jumper plug included) |
|
|
10048-000 | T20 Pendant-Jumper Plug |
|
|
10079-000 | T20 Pendant Wall Bracket |
|
|
13463-000 | XBELTIO Cable |
|
|
90356-30100 | IO Blox 8/IP-8/OP to (expansion - connects to previous IO Blox) |
|
|
90356-30200 | IO Blox 8/IP-8/OP (1st IO Blox - connects to robot) |
|
|
90356-40100 | XIO Termination Block, 12/IP-8/OP |
|
|
S8VK-S24024 | Book type power supply, 240 W, 24 VDC, 10 A, DIN rail mounting, Push-in terminal, Coated, undervoltage alarm |
|
|
S8VK-WB96048 | 3-phase power supply, 400 VAC, 960 W, 48 VDC, 20 A, DIN rail mounting |
|