Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8VK-S24024

Book type power supply, 240 W, 24 VDC, 10 A, DIN rail mounting, Push-in terminal, Coated, undervoltage alarm

Specifications

Type Book type
Mounting method DIN rail
Phase Single
Power output 240 W
Efficiency 93 %
Output voltage 24 V
Rated output current 10 A
Power boost ratio 150 %
Temperature range -40-70 °C
Terminal Push-in
Communication port(s) None
Alarm function -
Number of output branches 1
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Allowable supply voltage DC 90-350 V
Product Width (unpacked) 38 mm
Product Height (unpacked) 124 mm
Product Depth (unpacked) 122 mm

Accessories

S82Y-VK10F Front-mounting bracket for S8VK (120, 240 and 480 W models)

Downloads