RX3-2065614
iX3-565, 3 kg payload, 565 mm reach, 360° rotation, 4 axis, 425 mm Zaxis, IP65, iCS-ECAT
Specifications
Robot type | Parallel |
Robot controller | Robotics Integrated Controller |
Degree of protection (IP) | IP65 |
Cleanroom class | None |
Payload | 3 kg |
Reach | 565 mm |
Z-Stroke | 425 mm |
Rotation -/+ | 360 ° |
Cycle time | 0.35 s |
Moment of inertia | 600 kg·cm² |
Repeatability | 0.1 mm |
Degrees of freedom | 4 |
Number of joints | 4 |
Suitable for pedestal/floor mounting | |
Suitable for ceiling mounting | |
EtherCAT communication | |
Vision | |
PackXpert | |
I/O-Blox | |
Number of I/O-Blox | 4 |