Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to BU_2SWG

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

BU_2SWG

BU_2SWG

Multiple mounting, High Power, Online UPS

  • Online power supply method: continuous power supply against instantaneous voltage drop or power interruptions
  • 7seg Operational Panel is easy to operate
  • Variety of Communication I/F(USB/RS232C/I/O signal/Ethernet. (Has to be used with optional Ethernet card “SC20G2”)
  • Pre-installed Input/Output Terminal block & external Remote ON/OFF Signal for FA customer
  • Hot-swappable batteries

Specifications & ordering info

Ordering information

Main body

Input voltage

Output voltage

Output current/capacity

Order code

220/230/240 VAC

220/230/240 VAC

1,000 VA/700 W

BU1002SWG

3,000 VA/2,100 W

BU3002SWG

Related products

Description

Applicable model

Order code

Replacement battery pack

BU1002SWG

BP100XSG

BU3002SWG

BP150XSG

Mounting bracket

BU1002SWG

BUP100SG

BU3002SWG

BUP300SG

SNMP/Web card

SC20G2

Contact I/O card

SC08G2

Specifications

 

BU1002SWG

BU3002SWG

Method

Operation method

Full-time inverter supply method

Connectable devices

PC, display, and peripherals

Input

Rated input voltage

220/230/240 VAC

Input voltage range

AC 185±4 to 276±4 V (with 85% or less connection load)

AC 210±4 to 276±4 V (with 85% or more connection load)

Frequency

50/60 Hz ± 4 Hz

Maximum current

5.8 A

16 A

Phase

Single-phase, two-wire

Input plug shape

Schuko CEE 7/7 P

Schuko CEE 7/7 P

Input protection

Reset-type overcurrent protection device

Input protection capacity

10 A

20 A

Output

Allowable connection capacity3

1000 VA/700 W

3000 VA/2100 W

Voltage (effective value)4

220 V mode AC 220 V ± 3%

230 V mode AC 230 V ± 3%

240 V mode AC 240 V ± 3%

Peak voltage value
(In Commercial Power Mode)

220 V mode: AC 310 V ± 6%

230 V mode: AC 324 V ± 6%

240 V mode: AC 338 V ± 6%

Peak voltage value

(In Battery Mode)

220 V mode: AC 310 V+6%/-10%

230 V mode: AC 324 V+6%/-10%

240 V mode: AC 338 V+6%/-12%

Frequency

50/60 Hz ± 1 Hz

Phase

Single-phase, two-wire

Output waveform

Sine wave

Waveform distortion rate

(Rectified load, at rated output)

220V mode: 10% max.

230V mode: 10% max.

240V mode: 12% max.

Number of output receptacles

IEC60320 C13: 3 pcs.

Terminal block: 2 lines

IEC60320 C19: 1 pcs. C13: 5 pcs.

Terminal block: 2 lines

Power failure switching time

Uninterrupted

Commercial direct shipment (switching time)

4 m sec. max.

Backup time5

Minimum 5 minutes

Battery

Type

Compact sealed lead battery

Sealed lead battery life expectancy

4 to 5 years (long operating life) *At ambient temperature of 20°C

Battery capacity (V/Ah) (x Quantity)

12 VDC/7.2 Ah (× 3)

12 VDC/8 Ah (× 6)

Charging time

8 hours6

Environment

Operating ambient temperature

0 to 40°C (during operation)/−15 to 50°C (during storage)

Operating ambient humidity

25 to 85% RH (during use)/10 to 90% RH (during storage)

Dimensions (W x H x D mm)

145 × 395 × 224 (±1) mm7

213 × 537 × 432 (±1) mm8

Weight of unit

Approx. 15.5 kg

Approx. 35 kg

Internal power consumption (max.)

50 W (100 W max.)

55 W (155 W max.)9

Noise regulation (compliance standard)

VCCI Class A

Safety standards / RoHS directive compliance

CE/RoHS compliance

Noise

50 dB max.

55 dB max.

Serial communication (RS-232C) (Interface)

D-Sub 9 pin

Serial communication (USB) (Interface)

B type10

Contact signal (Interface)

D-Sub 9 pin11

Backup time table

BU1002SWG

Connection capacity (W)

20

50

100

200

300

400

500

700

1000

1400

Backup time (Minutes)

180

120

60

35

20

15

10

5

BU3002SWG

Connection capacity (W)

200

400

600

800

1000

1200

1400

1600

1800

2000

2100

Backup time (Minutes)

92

46

30

20

15

12

10

8

7

5.5

5

Note: These backup times are for reference only. Times may vary according to battery life and external environmental conditions (temperature, etc.).


1. Has to be used with optional Ethernet card “SC20G2”
2. The standard UPS connection signal is NPN. To use a PNP connection, replace with “SC08G” included in the package.
3. Make sure that both the VA value and the W value of the load capacity connected to the UPS are within the range specified here.
4. Check the operation beforehand if the unit is used in any mode other than “220 VAC mode”. In some cases, the maximum voltage of output in Battery Mode may be lower than the maximum voltage in usual operation (commercial power supply).
5. The backup times shown here are for when rated load is connected, at 20°C, and for initial characteristics.
6. When an additional battery unit is connected, the charging time is 24 hours.
7. The height includes the 13 mm height of the rubber feet.
8. The height includes the 56 mm height of the casters.
9. 170 W max when and additional battery unit is connected.
10. USB or RS-232C either is available. (unusable at the same time)
11. The standard UPS connection signal is NPN. To use a PNP connection, replace with “SC08G” included in the package.
1. Has to be used with optional Ethernet card “SC20G2”
2. The standard UPS connection signal is NPN. To use a PNP connection, replace with “SC08G” included in the package.
3. Make sure that both the VA value and the W value of the load capacity connected to the UPS are within the range specified here.
4. Check the operation beforehand if the unit is used in any mode other than “220 VAC mode”. In some cases, the maximum voltage of output in Battery Mode may be lower than the maximum voltage in usual operation (commercial power supply).
5. The backup times shown here are for when rated load is connected, at 20°C, and for initial characteristics.
6. When an additional battery unit is connected, the charging time is 24 hours.
7. The height includes the 13 mm height of the rubber feet.
8. The height includes the 56 mm height of the casters.
9. 170 W max when and additional battery unit is connected.
10. USB or RS-232C either is available. (unusable at the same time)
11. The standard UPS connection signal is NPN. To use a PNP connection, replace with “SC08G” included in the package.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me BU_2SWG

bu 2swg prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for BU_2SWG

By completing this form you can request a quotation. Your personal details will be handled confidentially.

bu 2swg prod

Personal details

BU_2SWG

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Software

pal mark prod

Power Attendant Lite

By installing "Power Attendant Lite(PAL)" to your computer or your system, you can automatically shut down computers (Windows) via the network. You can benefit from PAL by more function than SSD.

Download Power Attendant Lite

ssd mark prod

Simple Shutdown Software

Simple Shutdown Software (open source version) can automatically shut down computers and UPS units when an input power problem occurs (power outage, etc.). We provide this software as a free-of-charge download.Using this software and the source code, you can incorporate automatic shutdown functions in your Linux or Windows system.

Download the Simple Shutdown software

pap-m mark prod

PowerAct Pro

By installing "PowerAct Pro Version 5" to your computer or your system, you can automatically shut down computers (Windows/Linux/Mac/Unix) via the network. Convenient functions have been newly added.

Download the PowerAct pro software

Downloads

download
BP100XS Sds cover page
enPDF 21.8 KB
download
BP100XSG Instruction Sheet
enPDF 3.37 MB
download
BP100XSG_150XSG Instruction Manual
enAI 1.61 MB
download
BP150XSG Instruction Sheet
enPDF 2.53 MB
download
BU-2SWG UPS Discontinuation Discontinuation Notice
enPDF 298 KB
download
BU100xx BU1002SWxx Sds cover page
enPDF 22 KB
download
BU3002SWxx Sds cover page
enPDF 21.9 KB
download
BUP100SG_300SG Instruction Manual
enAI 1.45 MB
download
BUP100SG_BUP300SG Instruction Sheet
enPDF 1.46 MB
download
BP100XSG Instruction Sheet
enPDF 3.37 MB
download
BP100XSG_150XSG Instruction Manual
enAI 1.61 MB
download
BP150XSG Instruction Sheet
enPDF 2.53 MB
download
BUP100SG_300SG Instruction Manual
enAI 1.45 MB
download
BUP100SG_BUP300SG Instruction Sheet
enPDF 1.46 MB
download
BU_SWG Instruction Manual
enAI 9.65 MB
download
Installation Manual PowerAct Pro Slave Installation Manual
enPDF 1.5 MB
download
Instruction Manual PowerAct Pro Slave Instruction Manual
enPDF 241 KB
download
Power Act Pro Getting Started Guide
enPDF 6.79 MB
download
Power Attendant Lite Software
en ZIP 103 MB
o

Please or register to view this content

download
Simple Shutdown Software for Linux Software
en ZIP 4.77 MB
o

Please or register to view this content

download
Simple Shutdown Software for Windows Software
en ZIP 27.4 MB
o

Please or register to view this content

download
Simple Software v2.30 Linux X64 Software
en ZIP 505 KB
o

Please or register to view this content

download
Simple Software v2.30 Linux x86 Software
en ZIP 497 KB
o

Please or register to view this content

download
Simple Software v2.50 Windows Software
en ZIP 6.72 MB
o

Please or register to view this content

download
UPS Setting Utility Software Software
en ZIP 5.33 MB
o

Please or register to view this content