Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to S8BA Separated battery type

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8BA Separated battery type

S8BA Separated battery type

Compact DC-DC UPS with DIN-rail prevents voltage drop and power failure in industrial PCs (IPC)/controllers

System reliability greatly improved because 24VDC power supply is backed up for a certain period of time in the event of voltage drop or power failure.

  • Compactness, weight reduction, and long battery life realized thanks to the adoption of a lithium-ion battery.
  • Push-in terminal block adopted for the power input and output I/F.
  • Shutdown in conjunction with the industrial purpose computer (IPC) or controller realized by the USB/RS- 232C/I/O port installed in the UPS.
  • Two types of batteries are selectable for the 480W, allowing the ideal backup time to be realized.
  • A wide lineup culminating in the 960W makes it possible to provide long-lasting backup for every type of industrial controller.

Specifications & ordering info

Model Number Structure

Model Number Legend

Use the following format to place an order. The control unit and battery unit are separate, and the battery unit is sold separately.

Control unit part

 

 

1. Input voltage specification

2. Output voltage

3. Capacity

Code

Input voltage specification

Code

Output voltage

Code

Capacity

24D

24 VDC

24D

24 VDC

480

480 W

960

960 W

Battery unit part

 

 

1. Battery type

3. Terminal block shape

Code

Type

Code

Terminal block shape

S

Separated battery type

480

480 W

960

960 W

Ordering Information

Main body

Uninterruptible Power Supply (UPS)/Control Unit Part

Input voltage

Output voltage

Output current/capacity

Order code

24 VDC

24 VDC

20 A/480 W

S8BA-24D24D480SBF

40 A/960 W

S8BA-24D24D960SBF

 

Battery unit part

Rated voltage

Rated capacity

Weight

UPS Model: Required units

Order code

25.2 VDC

3900 mAh

1.5 kg

S8BA-24D24D480SBF

S8BA-S480L

25.2 VDC

7800 mAh

2.5 kg

S8BA-24D24D960SBF

S8BA-S960L

 

Communication cable

Specifications

Type

Length

Order code

For RS-232C port

RJ45/Dsub9Pin

2 m

S8BW-C01

For CONTACT port

RJ45/Discrete wire

S8BW-C02

Specifications

Description

Capacity

480 W

960 W

DC input

Rated input voltage

24 VDC

Input voltage range

23 to 28 VDC

Input maximum current

for rated input voltage

21.5 A

43.5 A

for rated loads connected

Input terminal

Push-in terminal block

Input protection

Fuse (cannot be replaced by the customer)

Input protection capacity

30 A

60 A

DC output

Rated current

for rated output voltage

20 A

40 A

Switching time

Uninterrupted

Output voltage

Normal operation

Input voltage through output

Backup operation

21 to 28 V (the voltage cannot be adjusted)

Output terminal

Push-in terminal block

Overload protection

Warning display

UPS output will continue through bypass [during normal operation]

UPS output will continue through battery [during backup operation]

101% or more

Output stopped by overload protection

Stop output [during normal operation]

The internal power supply to the UPS will stop after 10 sec. [during backup operation]

111% or more

Warning display cancellation (During normal operation, during backup operation)

93% or more

Battery unit

Type

Lithium-ion battery

Rated voltage

25.2 VDC

Rated capacity

3900 mAh

7800 mAh

Battery life expectancy1

10 years (25°C), 6.7 years (35°C), 3.7 years (45°C), 1.9 years (55°C)

Replacement by user

Yes (Hot swapping)

Battery Life Counter Function

Yes

Charging time

8 hours (90%)2

Backup time (25°C, initial characteristics)

6 min. (constant power rated load)

The backup time can be set from the mode selection / backup operation time selection switch, or the shutdown software.

Environment

Operating environment temperature / humidity

0 to +55°C/10% to 90% RH with no condensation

Storage environment temperature / humidity

−20 to +55°C/10% to 90% RH with no condensation

Vibration resistance

JIS C 60068-2-6 compliant

5 to 8.4 Hz amplitude: 3.5 mm, 8.4 to 150 Hz

Acceleration rate: 9.8 m/s² X, Y, and Z directions: 100 min.

(Sweep time: 10 min.×Sweep count 10 times=Total: 100 min.)

Shock resistance

JIS C 60068-2-27 compliant: 147 m/s² X, Y, and Z directions three times

Structure

Dimensions (W×H×D mm)3

44 × 124 × 111.4 (UPS control unit 20 A)

52 × 124 × 111.4 (UPS control unit 40 A)

80 × 124 × 111.4 (battery unit 20 A)

150 × 124 × 111.4 (battery unit 40 A)

Weight

Weight of control unit

Approx. 0.6 kg

Approx. 0.7 kg

Weight of battery unit

Approx. 1.5 kg

Approx. 2.5 kg

Cooling method

Natural cooling

Dielectric breakdown voltage

Withstand voltage

DC external terminals to casing: 510 VAC, 1 minute, leakage current 5 mA max.

Insulation resistance

DC external terminals to casing: 20 MW or more. (500 VDC)

Standard compliance

Safety standard

UL508 / CE / C22.2 No. 107.1-01

EMI

Radiation disturbance field strength

EN61000-6-4 / FCC / ICES / RCM

Internal power consumption

(normal4/maximum5)

7 W/29 W

15 W/58 W

Serial communication

RS-232C (Interface terminal)

Yes (RJ45)

USB (Interface terminal)

I/O signal (Interface terminal)

Yes (RJ45)

Accessories

USB cable (2.2 m) (included with control unit)

Battery connection cable (included with battery unit)

Accessory functions

Remote ON/OFF signal logic setting; Battery life counter setting; Maximum backup time setting; Startup battery level setting; Backup stop (BS) signal delay time setting; and Backup (BU) signal delay time setting

 

Backup time table (Time unit: minutes)

For devices that use the A indication, convert the capacity into W: W=A × 24

 

Model

Capacity (Watt)

30

60

90

120

180

240

300

360

420

480

540

600

660

720

780

840

900

960

480W

(S8BA-24D24D480SBF + S8BA-S480L)

134

63

41

29

19

15

11

9

8

6

480W

(S8BA-24D24D480SBF + S8BA-S960L)

290

138

94

66

43

30

24

20

16

14

960W

(S8BA-24D24D960SBF + S8BA-S960L)

290

138

94

66

43

30

24

20

16

14

13

12

11

10

9

8

7

6

Note: These backup times are for reference only. Times may vary according to battery life and external environmental conditions (temperature, etc).

Dimensions

S8BA-24D24D480SBF

S8BA-24D24D960SBF

S8BA-S480L

S8BA-S960L


1. Guideline for a standard installation. Not a guaranteed value.
2. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time.
3. Unit dimensions excluding the DIN rail stopper.
4. Conditions: With rated loads connected, at a rated input voltage, and at a full battery charge.
5. Conditions: With rated loads connected, at a rated input voltage and at maximum battery charging current.
1. Guideline for a standard installation. Not a guaranteed value.
2. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time.
3. Unit dimensions excluding the DIN rail stopper.
4. Conditions: With rated loads connected, at a rated input voltage, and at a full battery charge.
5. Conditions: With rated loads connected, at a rated input voltage and at maximum battery charging current.

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts S8BA Separated battery type

s8ba combined side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for S8BA Separated battery type

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8ba combined side prod

Personal details

S8BA Separated battery type

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Software

pal mark prod

Power Attendant Lite

By installing "Power Attendant Lite(PAL)" to your computer or your system, you can automatically shut down computers (Windows) via the network. You can benefit from PAL by more function than SSD.

Download Power Attendant Lite

ssd mark prod

Simple Shutdown Software

Simple Shutdown Software (open source version) can automatically shut down computers and UPS units when an input power problem occurs (power outage, etc.). We provide this software as a free-of-charge download.Using this software and the source code, you can incorporate automatic shutdown functions in your Linux or Windows system.

Download the Simple Shutdown software

utility mark prod

UPS Setting Utility Software

The UPS Setting Utility is a software program for configuring the settings on the UPS. This utility makes it easy to change UPS settings. You can also back up the UPS settings to a file, and transfer settings to another UPS.

Download the UPS Setting Utility Software

Downloads

download
APD Shenzen DK BL100T Battery Safety Datasheet
enPDF 584 KB
download
APD Shenzen DK BL50T Battery Safety Datasheet
enPDF 1.19 MB
download
Power Attendant Lite Software
en ZIP 103 MB
o

Please or register to view this content

download
PowerAttendant Lite Users Manual
enPDF 22.8 MB
download
S8BA Users Manual
enPDF 10.5 MB
download
Power Attendant Lite Software
en ZIP 103 MB
o

Please or register to view this content

download
Simple Shutdown Software for Linux Software
en ZIP 4.77 MB
o

Please or register to view this content

download
Simple Software v2.30 Linux X64 Software
en ZIP 505 KB
o

Please or register to view this content

download
Simple Software v2.30 Linux x86 Software
en ZIP 497 KB
o

Please or register to view this content

download
Simple Software v2.50 Windows Software
en ZIP 6.72 MB
o

Please or register to view this content

download
UPS Setting Utility Software Software
en ZIP 5.33 MB
o

Please or register to view this content