E3NX-FA
High-performance digital fiber amplifier
Best choice for most challenging fiber applications
- Standard and advanced models with digital, analogue or IO-link output
- Intuitive operation and fast setup by Smart Tuning function
- High accuracy, minimum detectable object 0.3µm diameter
- Up to 6 m range detection
- Equipped with Smart Verification function*, which can output alarms
- Response speed up to 30 μs
- Bank switching up to 4 memories
- Mutual interference protection for closer use of fiber sensor heads
- External input models for remote teach
- EtherCAT communication unit for high-speed fieldbus connectivity
- Dynamic Power Control function, stable detection even light level change
- Cable, M8 connector and wire-saving connector models that reduce wiring work
Specifications & ordering info
| Product | Shape | Sensing method | Setting method | Connection method | Cable length | Output type | Operation mode | Response time | Material housing | Type of light | Functions | Features | Application | Number of numerical displays | Number of channels | Degree of protection (IP) | Number of digital outputs | Number of analog outputs | Number of digital inputs | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | Other | Dark-ON, Light-ON | 0.032 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer | Bank function, Use with communication unit | Object detection | 2 | 1 | IP50 | 0 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, Fieldbus communication |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | Analog, NPN | Dark-ON, Light-ON | 0.08 ms | Polycarbonate | Polarity free red light | Timer | Analog output, Bank function | Object detection | 2 | 1 | IP50 | 1 | 1 | 0 | Fiber amplifier, twin digital display, smart tuning, analog output, NPN output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.032 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer | Bank function, External input, Twin outputs | Object detection | 2 | 1 | IP50 | 2 | 0 | 1 | Fiber amplifier, twin digital display, smart tuning, NPN, double output, external input, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Connector M8 - 4 pin | NPN | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function, External input | Object detection | 2 | 1 | IP50 | 1 | 0 | 1 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, external input, M8 connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | Analog, PNP | Dark-ON, Light-ON | 0.08 ms | Polycarbonate | Polarity free red light | Timer | Analog output, Bank function | Object detection | 2 | 1 | IP50 | 1 | 1 | 0 | Fiber amplifier, red LED, twin digital display, smart tuning, analog output, PNP output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.032 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer | Bank function, External input, Twin outputs | Object detection | 2 | 1 | IP50 | 2 | 0 | 1 | Fiber amplifier, twin digital display, smart tuning, PNP, double output, external input, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | IO-Link, Teach-In | Cable | 2 m | IO-Link, PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Remote setting, Self-diagnosis, Timer | Bank function, External input, Twin outputs | Object detection | 2 | 1 | IP50 | 2 | 0 | 1 | Fiber amplifier, IO-Link, twin digital display, smart tuning, PNP, double output, external input, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function, External input | Object detection | 2 | 1 | IP50 | 1 | 0 | 1 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, external input, M8 (4-pin) connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | IO-Link, Teach-In | Connector M8 - 4 pin | IO-Link, PNP | Dark-ON, Light-ON | 0.05 ms | Polycarbonate | Polarity free red light | Timer | External input, Twin outputs | Object detection | 2 | 0 | IP50 | 1 | 0 | 1 | Fiber amplifier, IO-Link, twin digital display, smart tuning, PNP, double output, external input, M8 connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Connector M8 - 4 pin | PNP | Dark-ON, Light-ON | 0.032 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer | Bank function, Twin outputs | Object detection | 2 | 1 | IP50 | 2 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, PNP, double output, M8 connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function, Use with wire-saving connector | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | NPN | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function, External input, Use with wire-saving connector | Object detection | 2 | 1 | IP50 | 1 | 0 | 1 | Fiber amplifier, twin digital display, smart tuning, NPN, single output, external input, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function, Use with wire-saving connector | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Polarity free red light | Timer | Bank function, External input, Use with wire-saving connector | Object detection | 2 | 1 | IP50 | 1 | 0 | 1 | Fiber amplifier, twin digital display, smart tuning, PNP, single output, external input, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.032 ms | Polycarbonate | Polarity free red light | Self-diagnosis, Timer | Bank function, Twin outputs, Use with wire-saving connector | Object detection | 2 | 1 | IP50 | 2 | 0 | 0 | Fiber amplifier, twin digital display, smart tuning, PNP, double output, system connector |
|
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | NPN | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Infrared light | Timer | Bank function | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, infrared LED, twin digital display, smart tuning, NPN, single output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | Cable | 2 m | PNP | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Infrared light | Timer | Bank function | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, infrared LED, twin digital display, smart tuning, PNP, single output, 2 m cable |
|
|
|
Cuboid, rail mounting | Amplifier | Teach-In | System connector | PNP | Dark-ON, Light-ON | 0.03 ms | Polycarbonate | Infrared light | Timer | Bank function, Use with wire-saving connector | Object detection | 2 | 1 | IP50 | 1 | 0 | 0 | Fiber amplifier, infrared LED, twin digital display, smart tuning, PNP, single output, system connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E3NX-FA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E3NX-FA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Excellent performance
Easy and fast use by Smart Tuning function
Safe use by Smart Verification function
Dynamic Power Control
Dynamic Power Control (DPC) automatically compensates differences in the incident level caused by dirt or vibration. In addition an alarm output signal is sent for predictive maintenance, if the sensor has reached compensation limit.
Related products
-
Area monitoring fiber sensor heads
-
Chemical resistant fiber sensor heads
-
Heat resistant fiber sensor heads
-
Longer distance fiber sensor heads
-
Miniature fiber sensor heads
-
Precision detection fiber sensor heads
-
Robot application fiber sensor heads
-
Special application fiber sensor heads
-
Square shape fiber sensor heads
-
Standard cylindrical fiber sensor heads
-
Industrial connectors & cordsets for any application